Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXLD1374Q is a 60V LED driver with integrated 1.5A low side switch to drive high-current LEDs. It is a multi-topology converter enabling it to operate in Buck, Boost and Buck-Boost configurations; efficiently controlling the current of up to 16-series connected LEDs.
The ZXLD1374Q is a modified hysteretic converter using a patent-pending control scheme providing high-output current accuracy in all three topologies. High-accuracy dimming is achieved through DC control and high frequency PWM control.
The ZXLD1374Q uses two pins for fault diagnosis. A flag output highlights a fault, while the multi-level status pin gives further information on the exact fault.
The ZXLD1374Q is qualified to AEC-Q100 and is automotive grade supporting PPAPs.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Yes |
Topologies (Buck) | Yes |
Topologies (Buck-Boost) | Yes |
Topologies (Boost) | Yes |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 6.5 |
Maximum Input Voltage (V) | 60 |
Maximum Output Voltage (V) | 60 |
Maximum LED Current (A) | 1.5 |
LED Current Accuracy (%) | 2 |
Switching Frequency Maximum (kHz) | 1000 |
Dimming (PWM) | Yes |
Dimming (Analog) | Yes |
Efficiency (%) | 95 |
Operating Temperature Range (°C) | -40 to 125 |
Sense/Feedback Voltage (mV) | 225 |
AEC-Q100 Grade | 1 |