60V N-CHANNEL SELF PROTECTED ENHANCEMENT MODE IntelliFET MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The ZXMS6006DG is N channel enhancement mode self protected low side MOSFET with logic level input. It integrates over-temperature, over-current, over-voltage (active clamp) and ESD protected logic level functionality and is ideally suited to general purpose switching, driven from 3.3V or 5V microcontrollers, in harsh environments where standard MOSFETs are not rugged enough.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Polarity | N |
TAB | Drain |
BVDSS (V) | 60 |
ID VIN = 5V (A) | 2.8 |
PD (W) | 3 |
RDS(ON) Max @ VIN (3V) (mΩ) | 125 |
RDS(ON) Max @VIN (5V) (mΩ) | 100 |
VDS(SC) VIN = 5V (V) | 16 |
EAS (mJ) | 490 |
TJ (°C) | 150 |