NPN, 120V with 120V Diode in DFN3030-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Darlington Transistor with Rectifier |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | NPN |
VCEO, VCES (V) | 120 |
IC (A) | 2 |
ICM (A) | 3 |
PD (W) | 0.9 |
hFE (Min) | 2000 |
hFE (@ IC) (A) | 1 |
VCE(sat) Max (mV) | 1500 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/1 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2686 | 2024-07-08 | 2025-01-07 | Device End of Life (EOL) |
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |