Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

ZXRD060 (Obsolete)

0.6V Dual adjustable shunt regulator

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXRD060 is a 10-terminal dual adjustable shunt regulator offering excellent temperature stability and output handling capability. The ZXRD060 simplifies the design of isolated low voltage DC-DC regulators. With its low 0.6V FB pin, it can control the regulation of rails as low 0.6V. This makes it ideal for state of the art microprocessor/DSP and PLD core voltage POL converters. The device open-collector output can operate from 0.2V to 18V and regulated output voltage can be set by selection of two external divider resistors. Separating the input from the open collector output enables the ZXRD060 to be used to make low-cost low drop-out regulators operating at low input voltages. The ZXRD060 is available in two grades with initial tolerances of 0.5% and 1% for the A and standard grades respectively. It is available in space saving low profile DFN2626P10 package.

Feature(s)

  • Low reference voltage (VFB = 0.6V)
  • -40 to 125°C temperature range
  • Reference voltage tolerance at 25°C o 0.5% ZXRD060A o 1% ZXRD060
  • Typical temperature drift o <4 mV (0°C to 70°C) o <6 mV (-40°C to 85°C) o <12mV (-40°C to 125°C)
  • 0.2V to 18V open-collector output
  • High power supply rejection o (>45dB at 300kHz)
  • Lead Free by design/RoHS Compliant
  • “Green”/Halogen free device
  • Application(s)

  • Isolated DC-DC converters
  • Core voltage POL
  • Low voltage Low-Dropout linear regulators
  • Shunt regulators
  • Adjustable voltage reference
  • Specifications & Technical Documents

    Product Parameters

    Accuracy (%) 1, 0.5
    Compliance (Only Automotive Supports PPAP) No
    Compliance (Only Automotive Supports PPAP) No
    MaximumInput Voltage (V) 18
    Maximum Input Voltage (V) 18
    Maximum Slope Resistance (Ω) 0.4
    Operating Ambient Temperature Range (°C) -40 to 125
    Operating Ambient Temperature Range (°C) -40 to 125
    Power Supply Rejection Ratio (dB) 45
    AEC Qualified No
    ReferenceVoltage (V) 0.6
    Sink Current (mA) 15
    Tolerance (%) 1, 0.5
    Type Shunt regulator

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    Purchase & Availablity