Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT26-Chip-Image.png
Back to Boost Controller

ZXSC410

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXSC410 is voltage mode boost converter in SOT23-6 package. Its excellent load and line regulation means that for the full supply range from lithium Ion cells, the output voltage will typically change by less than 1%. Using high efficiency Zetex switching transistors allow output voltages of tens of volts depending on the selected transistor. The ZXSC420 includes a battery low indicator. This operates by indicating when the converter is no longer able to maintain the regulated output voltage rather than setting a preset threshold, thereby making it suitable for various battery options and load currents.

Feature(s)

  • 1.65V to 8V supply range
  • Typical output regulation of ±1%
  • Over 85% typical efficiency
  • Output currents up to 300mA
  • 4.5μA typical shutdown current ZXSC410
  • End of regulation output ZXSC420
  • Application(s)

  • System power for battery portable products
  • LCD bias
  • Local voltage conversion
  • Product Specifications

    Product Parameters

    Frequency (Hz) 200K Fixed
    Minimum and Maximum Input Voltage (V) 1.8 to 8 V
    Output Voltage (V) VIN to VM V
    Efficiency (%) 85 %
    Quiescent Current Typ (mA) 150 μA
    Type Boost

    Related Content

    Packages

    Technical Documents

    ICP Reports

    Evaluation Boards and User Guides

    Recommended Soldering Techniques

    TN1.pdf