PNP, 60V, 6A, TO252
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 60 |
IC (A) | 6 |
ICM (A) | 15 |
PD (W) | 4.2 |
hFE (Min) | 100 |
hFE (@ IC) (A) | 2 |
hFE(Min 2) | 50 |
hFE (@ IC2) (A) | 6 |
VCE(sat) Max (mV) | 90 |
VCE(SAT) (@ IC/IB) (A/mA) | 1/100 |
VCE(sat) (Max.2) (mV) | 165 |
VCE(sat) (@ IC/IB2) (A/mA) | 2/200 |
fT (MHz) | 120 |