Dual PNP, 12V, 4A, DFN3020-8
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP + PNP |
VCEO, VCES (V) | 12 |
IC (A) | 4 |
ICM (A) | 12 |
PD (W) | 1.5 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | 60 |
hFE (@ IC2) (A) | 8 |
VCE(sat) Max (mV) | 17 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10 |
VCE(sat) (Max.2) (mV) | 300 |
VCE(sat) (@ IC/IB2) (A/mA) | 3/50 |
fT (MHz) | 110 |
RCE(sat) (mΩ) | 60 |