NPN, 160V, 0.6A, SOT23
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Category | High Voltage Transistor |
Polarity | NPN |
VCEO, VCES (V) | 160 |
IC (A) | 0.6 |
PD (W) | 0.33 |
hFE (Min) | 80 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 30 |
hFE (@ IC2) (A) | 0.05 |
VCE(sat) Max (mV) | 80 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.01 |
VCE(sat) (Max.2) (mV) | 200 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.05/5 |
fT (MHz) | 130 |