PNP, 20V, 3.5A, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 20 |
IC (A) | 3.5 |
ICM (A) | 10 |
PD (W) | 1.1 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 150 |
hFE (@ IC2) (A) | 3.5 |
VCE(sat) Max (mV) | 15 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/10 |
VCE(sat) (Max.2) (mV) | 140 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/10 |
fT (MHz) | 110 |
RCE(sat) (mΩ) | 31 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2305 | 2018-02-28 | 2018-05-28 | Addition of A Passivation Layer Over The Top Metal of The Die for Selected BJT Devices |