PNP, 30V, 5.5A, SOT89
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the SOT89 outline this new low saturation 30V PNP transistor offers low on state losses making it ideal for use in DC-DC circuits, line switching and various driving and power management functions.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 30 |
IC (A) | 5.5 |
ICM (A) | 20 |
PD (W) | 2.1 |
hFE (Min) | 100 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 70 |
hFE (@ IC2) (A) | 5 |
VCE(sat) Max (mV) | 40 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/20 |
VCE(sat) (Max.2) (mV) | 80 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/20 |
fT (MHz) | 110 |
RCE(sat) (mΩ) | 24 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2305 | 2018-02-28 | 2018-05-28 | Addition of A Passivation Layer Over The Top Metal of The Die for Selected BJT Devices |