PNP, 30V, 5.5A, SOT89
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Automotive |
Polarity | PNP |
VCEO, VCES (V) | 30 |
IC (A) | 5.5 |
ICM (A) | 20 |
PD (W) | 2.1 |
hFE (Min) | 100 |
hFE (@ IC) (A) | 0.01 |
hFE(Min 2) | 70 |
hFE (@ IC2) (A) | 5 |
VCE(sat) Max (mV) | 40 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/20 |
VCE(sat) (Max.2) (mV) | 80 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/20 |
fT (MHz) | 110 |
RCE(sat) (mΩ) | 24 |