PNP, 20V, 1.25A, DFN1411-3
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Category | Low Saturation Transistor |
---|---|
Compliance(Only Automotive supports PPAP) | Standard |
Polarity | PNP |
VCEO, VCES (V) | 20 |
IC (A) | 1.25 |
ICM (A) | 4 |
PD (W) | 1 |
hFE (Min) | 300 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | 140 |
hFE (@ IC2) (A) | 1.5 |
VCE(sat) Max (mV) | 80 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.1/1 |
VCE(sat) (Max.2) (mV) | 155 |
VCE(sat) (@ IC/IB2) (A/mA) | 1/50 |
fT (MHz) | 200 |
RCE(sat) (mΩ) | 125 |