Dual PNP, 60V, 2A, DFN2020-6 (SWP)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Category | Low Saturation Transistor |
Polarity | PNP + PNP |
VCEO, VCES (V) | 60 |
IC (A) | 2 |
ICM (A) | 3 |
PD (W) | 2.47 |
hFE (Min) | 170 |
hFE (@ IC) (A) | 0.1 |
hFE(Min 2) | 110 |
hFE (@ IC2) (A) | 1 |
VCE(sat) Max (mV) | 120 |
VCE(SAT) (@ IC/IB) (A/mA) | 0.5/50 |
VCE(sat) (Max.2) (mV) | 420 |
VCE(sat) (@ IC/IB2) (A/mA) | 0.7/7 |
fT (MHz) | N/A |