100V INPUT, 5V 50mA REGULATOR TRANSISTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Iq (typ) (µA) | 270 |
---|---|
AEC Qualified | No |
Compliance (Only Automotive supports PPAP) | Standard |
Type | Linear Regulator |
Output options | Fixed |
Iout (A) | 0.05 |
Vin (Max) (V) | 100 |
Fixed Vout (V) | 5 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 5 |
PSRR (dB) 1kHz | 45 |
Operating Temperature (Ambient) (°C) | -40 to 125 |
Enable Active | No |
Channels | 1 |
Output Discharge | No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |