Compare: AP7347EQNew 75 Yes LDO Adjustable & Fixed 0.5 5.5 1.7 1 5 1.0 1.05 1.1 1.15 1.2 1.5 1.7 1.8 2.2 2.5 2.8 2.9 3.0 3.3 5.0 0.8 1 60 0.32 75 -40~125 Yes (High) 1 Yes Yes No No U-DFN2020-6 / SWP (Type UXC)
V-DFN3030-8/SWP (Type UX)
Automotive-Compliant 500mA High-PSRR Low-Noise LDO with Power-Good Indicator Compare: AP7315Q- 35 Yes LDO Fixed 0.15 5.25 1.7 1.1 3.3 1.1 1.2 1.5 1.72 1.8 2.5 2.7 2.8 2.9 3.0 3.3 - 1 60 0.29 75 -40~125 Yes (High) 1 Yes No No No No SOT25
Automotive Compliant 150MA High PSRR Low Noise LDO with ENABLE Compare: AP7343Q- 35 Yes LDO Fixed 0.3 5.25 1.7 0.9 3.3 0.9 1.0 1.1 1.2 1.5 1.8 2.5 2.7 2.8 2.9 3.0 3.3 - 1 60 0.31 75 -40~125 Yes (High) 1 Yes No No No No SOT25
W-DFN2020-6 (SWP) (Type UXD)
W-DFN2020-6/SWP (Type A1)
Automotive Compliant 300MA High PSRR Low Noise LDO with ENABLE Compare: AP7347DQ- 60 Yes LDO Fixed 0.5 5.5 1.7 1 5 1.0 1.05 1.1 1.2 1.5 1.8 2.2 2.5 2.8 2.9 3.3 5.0 - 1 60 0.32 75 -40~125 Yes (High) 1 Yes No No No SOT25 (Type A1)
W-DFN2020-6/SWP (Type A1)
Automotive Compliant 500mA High PSRR Low Noise LDO With Enable Compare: AP7375Q- 2.1 Yes LDO Fixed 0.3 45 3 1.8 5 1.8 3 3.3 5 - 2 - 0.35 85 -40~125 Yes (High) 1 No No No No SO-8EP
SOT25
SOT89
U-DFN2020-6 / SWP (Type UXC)
Automotive-Compliant Wide Input Voltage Range, 300mA ULDO REGULATOR Compare: AP7387Q- 2 Yes LDO Fixed 0.15 60 5 3 5 3 3.3 3.6 5 - 2 - 1.1 70 -40~85 No 1 No No No No SOT89
U-DFN2020-6 / SWP (Type UXC)
AUTOMOTIVE COMPLIANT WIDE INPUT VOLTAGE RANGE 150mA ULDO REGULATOR Compare: AP7583AQ- 3 Yes LDO Adjustable & Fixed 0.3 42 3 1.2 5 3.3 5 1.207 1.5 - 0.5 70 -40~125 Yes (High) 1 No Open Drain No No MSOP-8EP
TO252-4 (Type C)
W-DFN2020-6/SWP (Type A1)
Wide Input Voltage Range, 300mA ULDO Regulator with PG Compare: ZLDO1117Q- 4000 Yes LDO Adjustable & Fixed 1 20 1.4 1.25 20 1.2 1.5 1.8 2.5 3.3 5.0 1.25 1 - 1.35 80 -40~125 No 1 No No No No SOT223
TO252 (DPAK)
High current, Wide Vin, 1 Amp LDO Compare: ZMR250Q- 40 Yes Linear Regulator Fixed 0.05 22.5 - - - 2.5 - 2.5 - 1.4 N/A -55~125 No 1 No No No No SOT23
Automotive compliant 50mA 2.5V Linear Regulator Compare: ZMR330Q- 170 Yes Linear Regulator Fixed 0.05 24 - - - 3.3 - 2.5 - 1.44 N/A -55~125 No 1 No No No No SOT23
Automotive compliant 50mA 3.3V Linear Regulator Compare: ZMR500Q- 70 Yes Linear Regulator Fixed 0.05 25 - - - 5 - 2.5 - 1.2 N/A -55~125 No 1 No No No No SOT23
Automotive compliant 50mA 5V Linear Regulator Compare: ZXTR2005ZQ- 240 Yes Linear Regulator Fixed 0.03 100 - - - 5 - - - - 45 -40~125 No 1 No No No No SOT89
100V INPUT, 5V 30mA REGULATOR TRANSISTOR Compare: ZXTR2105FFQ- 450 Yes Linear Regulator Fixed 0.03 60 7 - - 5 - 5 - - 46 - No 1 No No No No SOT23F
60V INPUT, 5V 30mA Automotive REGULATOR TRANSISTOR Compare: ZXTR2105FQ- 450 Yes Linear Regulator Fixed 0.03 60 7 - - 5 - 5 - - 46 - No 1 No No No No SOT23
60V INPUT, 5V 30mA Automotive REGULATOR TRANSISTOR Compare: ZXTR2108FQ- 500 Yes Linear Regulator Fixed 0.015 60 10 - - 8 - 10 - - 46 - No 1 No No No No SOT23
60V INPUT, 8V 15mA Automotive REGULATOR TRANSISTOR Compare: ZXTR2112FQ- 500 Yes Linear Regulator Fixed 0.015 60 15 - - 12 - 10 - - 50 - No 1 No No No No SOT23
60V INPUT, 12V 15mA Automotive REGULATOR TRANSISTOR