Compare: PI3USB31532QNew Automotive Analog Mux/Demux, 6:4 Differential Crossbar 6,4 N/A 6,4 N/A N/A Differential N/A MUX/DeMux 3.3 W-QFN3060-40 (ZLC40) MSL1
10Gbps USB Type-C DP2.1/USB3 6:4 Crossbar Switch Compare: PI3WVR14412QNew - Automotive Analog 1:2 Mux/Demux 8, 4 N/A 8, 4 - - Differential N/A SPDT 3.3 W-QFN3060-40 (ZLC40) MSL1
20Gbps 1:2 Signal Switch For DP2.1, HDMI2.1, MIPI DPHY/CPHY, USB3.2 Compare: PI3DBS12212A- - Standard Analog Mux, 2:1: 2-Differential Channel 2 0 1 N/A 0 Differential N/A 2:01 3.3 TQFN (ZBS20) MSL1 Sn
X2-QFN2020-18 (XUA18) MSL1 Sn
TQFN (ZB20) MSL1 Sn
12 Gbps,1-Lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V Compare: PI3DBS12412A- - Standard Analog Mux, 2:1: 4-Differential Channel 2 0 2 N/A 0 Differential N/A 2:01 3.3 TQFN (ZH42) MSL1 PPF
TQFN (ZL40) MSL1
12Gbps, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V Compare: PI3PCIE3242A- Standard Analog Mux, 2:1: 2-Differential Channel 2 0 1 N/A 0 Differential N/A 2:01 3.3 PCIe 3.0, 1-Lane (2-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch. 3.3V Compare: PI3PCIE3412A- Standard Analog Mux, 2:1: 4-Differential Channel 4 0 2 N/A 0 Differential N/A 2:01 3.3 TQFN (ZH42) MSL1 PPF
TQFN (ZL40) MSL1
PCIe 3.0, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V Compare: PI3PCIE3442A- Standard Analog Mux, 2:1: 4-Differential Channel 4 0 2 N/A 0 Differential N/A Crossbar 3.3 PCIe 3.0, 2-Lane (4-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch. Compare: PI3USB102- Standard Analog 1-Differential Channel 2:1 1 1 N/A N/A 0 Differential and Single Ended 2 SPDT 3.3 TQFN (ZL10) MSL1 PPF
U-QFN1418-10
Dual SPDT for USB 2.0 HS Compliance and Flow Through Pinout Compare: PI3USB102E- Standard Digital 1-Differential Channel 2:1 N/A 0 1 N/A 0 Differential N/A SPDT 3.3 TQFN (ZL10) MSL1 PPF
Dual SPDT for USB 2.0 HS Compliance and Flow Through Pinout with 5V Protection Compare: PI3USB102G- Standard Analog 1-Differential Channel 2:1 1 0 1 N/A 0 Differential N/A SPDT 3.3 TQFN (ZL10) MSL1 PPF
Dual SPDT for USB 2.0 HS Compliance and Flow Through Pinout with 5V protection Compare: PI3USB102J- Standard Analog 1-Differential Channel 2:1 1 0 1 N/A 0 Differential N/A SPDT 3.3 X2QFN (XUC10) MSL1 PPF
Dual SPDT for USB 2.0 HS Compliance and Flow Through Pinout with 5V protection Compare: PI3USB103- Standard Analog SPDT or 1:2 DeMux or 2:1 Mux 1 1 N/A Support for MHL 1 Differential and Single Ended 2 SPDT 3.3 TQFN (ZL10) MSL1 PPF
Dual SPST USB 2.0 Switch with VBUS Short Protection. Compare: PI3USB14-A- Standard Analog Mux: 4-Channel, 4:1 1 0 N/A N/A 0 Differential and Single Ended 2 SP4T 3 TSSOP (L16) MSL1 Sn
W-QFN3545-20 (ZH20)
3.3V, 2-Channel, 4:1 Mux USB 2.0 Switch Compare: PI3USB221A- Standard Analog 1 Differential Channel 2:1 1 0 1 N/A N/A Differential No SPDT 3.3 U-DFN3030-10 (ZW10) MSL 1 PPF
UQFN ( ZUA10 ) MSL 1 PPF
U-DFN3030-10
USB 2.0 High-Speed (480Mbps) Switch with 5V Protection Compare: PI3USB221E- Standard Analog 1 Differential Channel 2:1 1 0 1 N/A N/A Differential No SPDT 3.3 U-DFN3030-10 (ZW10) MSL 1 PPF
UQFN ( ZUA10 ) MSL 1 PPF
U-DFN3030-10
USB 2.0 High-Speed (480Mbps) Switch with 5V Protection Compare: PI3USB221EQ- Automotive Analog 1 Differential Channel 2:1 1 0 1 N/A N/A Differential No SPDT 3.3 UQFN ( ZUA10 ) MSL 1 PPF
High-Speed USB2.0 1:2 Multiplexer/DeMultiplexer Switch with Signal Enable Compare: PI3USB302-A- Standard Analog 2:1 Mux/Demux 2 0 2 None 0 Differential None SPDT 3.3 TQFN (ZB20) MSL1 Sn
2:1 MUX/DeMux 3.3V USB 3.2 Gen 1 Switch Compare: PI3USB30532- - Standard Analog 6:4/4:6 Differential Channel Crossbar Mux/DeMux 4 N/A 1 N/A N/A Differential N/A Mux, DeMux 3.3 W-QFN3060-40 (ZLC40) MSL1
TQFN (ZL40) MSL1
USB 3.2 Gen1/DP1.2 Crossbar Switch for Type-C Compare: PI3USB30E- Standard Analog 1 Differential Channel 2:1 1 0 1 N/A N/A Differential No SPDT 3.3 UQFN ( ZUA10 ) MSL 1 PPF
U-QFN1418-10
High-Speed USB2.0 1:2 Multiplexer/DeMultiplexer Switch with Signal Enable Compare: PI3USB31- Standard Analog Differential 1 0 1 N/A N/A Differential No SPST 3.3 UQFN (ZUA8)
High-Speed USB2.0 1:1 Multiplexer/DeMultiplexer Switch with Signal Enable Compare: PI3USB31531- - Standard Analog 6:4/4:6 Differential Channel Crossbar Mux/DeMux 4 N/A 1 N/A N/A Differential N/A Mux, DeMux 3.3 W-QFN3060-40 (ZLC40) MSL1
U-QFN3050-40 (ZTFA40) MSL1
USB 3.2 Gen 2/Display Port 1.4 Crossbar Switch for Type-C Compare: PI3USB31532- Standard Analog 6:4/4:6 Differential Channel Crossbar Mux/DeMux 4 N/A 1 N/A N/A Differential N/A Mux, DeMux 3.3 W-QFN3060-40 (ZLC40) MSL1
TQFN (ZL40) MSL1
USB 3.2 Gen 2/Display Port 2.1 UHBR10 Crossbar Switch for Type-C Compare: PI3USB3200- - Standard Analog Mux, 3:2 Differential Channel 1 N/A 1 N/A N/A Differential and Single Ended N/A Mux, DeMux 3.3 TQFN (ZBB20) MSL1
TQFN (ZR24)
USB 3.2 Gen 2 and USB2 3:2 MUX Compare: PI3USB32212- Standard Analog 2 to 1 2 No N/A None No Differential 4 SPDT 3.3 TQFN (ZL32) MSL1 PPF
USB 3.2 Gen 2, USB2.0 2 to 1 Differential Mux Signal Switch Compare: PI3USB4000A- Standard Analog 1 Differential Channel 2:1 1 No 1 N/A N/A Differential No SPDT 3.3 UQFN (ZM10) MSL1 PPF
Ultra-High Voltage Protection USB2 1:2 Mux/DeMux Compare: PI3USB4000D- Standard Analog USB2 or 1:2 MUX 1 1 1 24V OVP 1 Differential and Single Ended 2 SPDT 2.7 - 5.5 UQFN ( ZUA10 ) MSL 1 PPF
Ultra-High Voltage Protection USB 1:2 Mux/DeMux Compare: PI3USB4000DQ- Automotive Analog USB2, 1:2 MUX 1 1 1 24V OVP 1 Differential and Single Ended 2 SPDT 3.3 SOT23
Automotive Compliant, Ultra-High Voltage Protection USB 1:2 Mux/DeMux Compare: PI3USB4002A- Standard Analog USB2 or 1:1 MUX 1 1 1 24V OVP 1 Differential and Single Ended 2 SPST 3.3 UQFN ( ZUA10 ) MSL 1 PPF
UQFN (ZM10) MSL1 PPF
Ultra-High Voltage Protection USB 1:1 Mux/DeMux Compare: PI3USB4002AQ- Automotive Analog USB2, 1:1 MUX 1 1 1 24V OVP 1 Differential and Single Ended 2 SPST 2.7 - 5.5 UQFN ( ZUA10 ) MSL 1 PPF
Automotive Compliant, Ultra-High Voltage Protection USB 1:1 Mux/DeMux Compare: PI3USB42- Standard Analog 1-Differential Channel 2:1 N/A 0 N/A N/A 0 Differential and Single Ended 2 SPDT 3.3 U-QFN1418-10
Dual SPDT for USB 2.0 HS Compliance Compare: PI3USB9201- - Standard Analog One port N/A N/A N/A Controller, Charging and Data Transfer No N/A N/A N/A 5 U-QFN2020-12 (Type C)
Dual-Role USB Charging-Type Detector Compare: PI3USB9281C- - Standard Analog N/A 1 0 N/A N/A 0 Differential and Single Ended 1 SPST 3.3 5 CSP (GE15) MSL1 BGA
USB Port Protection with Charger Detection Compare: PI5USB2546- - Standard Mixed Signal 1-port N/A No 1 Controller+ Power Switch, Charging and Data Transfer Yes N/A N/A USB Charger 5 TQFN (ZH16) MSL1 Sn
USB Charging Controller with Integrated Power Switch 1 Port for CDP and SDP Support Compare: PI5USB2546A- Standard Mixed Signal 1-Port N/A No 1 Controller+ Power Switch, Charging and Data Transfer Yes N/A N/A USB Charger 5 TQFN (ZH16) MSL1 Sn
USB Charging Controller with Integrated Power Switch Supporting 2.4A, 1 Port for CDP and SDP Support Compare: PI5USB2546AQ- Automotive Analog 1-port N/A No 1 Controller+ Power Switch, Charging and Data Transfer Yes N/A N/A USB Charger 5 TQFN (ZH16) MSL1 Sn
USB Charging Port Controller and Load Detection Power Switch Compare: PI5USB2546H- - Standard Mixed Signal 1-port N/A No 1 Controller, Power Switch, Charging and Data Transfer Yes N/A N/A USB Charger 5 TQFN (ZH16) MSL1 Sn
USB Charging Port Controller and Load Detection Power Switch Compare: PI5USB2546J- Standard Mixed Signal None N/A No 1 Controller+ Power Switch, Charging and Data Transfer No N/A N/A USB Charger 5 TQFN (ZH16) MSL1 Sn
USB Charging Port Controller and Load Detection Power Switch Compare: PI5USB2546Q- Automotive Mixed Signal 1-port N/A No 1 Controller+ Power Switch, Charging and Data Transfer Yes N/A N/A USB Charger 5 TQFN (ZH16) MSL1 Sn
USB charging controller with integrated power switch 1 port for CDP and SDP Support Compare: PI5USB30213A- - Standard Analog N/A N/A 0 N/A N/A 0 N/A N/A N/A 2.7 - 5.5 X1QFN (XEA24) MSL1 Sn
Type-C Dual Role Port Controller with USB 3.2 Gen 1 5Gbps Mux Compare: PI5USB30216C- Standard Analog N/A N/A 0 N/A N/A 0 N/A N/A N/A 2.7 - 5.5 X2QFN (XUA12) MSL1 Sn
USB Plug Orientation (CC pins) Detector (with Active Low Enable) Compare: PI5USB30216D- Standard Analog N/A N/A 0 N/A N/A 0 N/A N/A N/A 2.7 - 5.5 X2QFN (XUA12) MSL1 Sn
USB Plug Orientation (CC pins) Detector (with Active High Enable) Compare: PI5USB31213A- - Standard Analog N/A N/A 0 N/A N/A 0 N/A N/A N/A 2.7 - 5.5 X1QFN (XEA24) MSL1 Sn
Type-C Dual Role Port Controller with USB 3.2 Gen 2 10Gbps Mux