Diodes Incorporated — Analog and discrete power solutions

IntelliFET® Low-Side Power Switches

Low Side IntelliFETs are self-protected MOSFETS where the load is switched with reference to ground. These parts integrate a power MOSFET with a complete array of protection circuits that guard against ESD, overcurrent, overvoltage, and overtemperature conditions. The integration of these protection functions therefore improves overall system reliability. The addition of features such as status flags also helps improve overall system performance by providing a diagnostics capability that aids the isolation and rectification of faults within a vehicle.

Our range of low-side IntelliFET self-protected MOSFETs are ideally suited for use in harsh environments where there is a need for immunity from radiated and conducted emissions. Consequently, self- protected MOSFETs are used in both automotive and industrial applications. Some of the functions IntelliFETs are deployed in are:

  • Remote I/O Controller Outputs (Programmable Logic Controllers)
  • Distributed I/O Modules
  • Relay Driving
  • Lamp Driving
  • Proximity Switches
  • Mechanical Relay Replacements
Filter Results
Part Number
1 – 50 of 51 results
Part Number New Parts Data Sheet Spice Model

AEC 

Qualified

Compliance 

(Only Automotive 

supports PPAP)

Configuration

Polarity

TAB

BVDSS (V)

ID VIN = 5V (A)

PD (W)

RDS(ON) Max @ VIN (3V) (mΩ)

RDS(ON) Max @VIN (5V) (mΩ)

RDS(ON) Max @ VIN (10V) (mΩ)

VDS(SC)

VIN = 5V (V)

EAS (mJ)

TJ (°C)

Packages
BSP75GNew
No
StandardSingleNDrain601.42.5-67555036550150
SOT223
BSP75GQNew-
Yes
AutomotiveSingleNDrain601.42.5-67555036550150
SOT223
BSP75NNew
No
StandardSingleNSource601.11.5-67555036550150
SOT223
BSP75NQNew-
Yes
AutomotiveSingleNSource601.11.5-67555036550150
SOT223
ZXMS6006DN8QNew-
Yes
AutomotiveDualN-602.81.67125100-16210150
SO-8
ZXMS6008DN8New-
No
StandardDualN-601.11.67800700-36210150
SO-8
ZXMS6008DN8QNew-
Yes
AutomotiveDualN-601.11.67800700-36210150
SO-8
ZXMS6008N8New-
No
StandardSingleN-601.11.98800700-36210150
SO-8
BSP75G-
No
StandardSingleNDrain601.42.5-67555036550150
SOT223 (Type DN)
BSP75GQ--
Yes
AutomotiveSingleNDrain601.42.5-67555036550150
SOT223 (Type DN)
BSP75N-
No
StandardSingleNSource601.11.5-67555036550150
SOT223 (Type DN)
BSP75NQ--
Yes
AutomotiveSingleNSource601.11.5-67555036550150
SOT223 (Type DN)
ZXMS6001N3-
Yes
StandardSingleNSource601.11.52000675-36550150
SOT223 (Type DN)
ZXMS6001N3Q--
Yes
AutomotiveSingleNSource601.11.52000675-36550150
SOT223 (Type DN)
ZXMS6003G--
No
StandardSingleNDrain601.42.5-67550036550150
SOT223 (Type DN)
ZXMS6004DG--
Yes
StandardSingleNDrain601.33600500-36490150
SOT223 (Type DN)
ZXMS6004DGQ--
Yes
AutomotiveSingleNDrain601.31.67600500-36490150
SOT223 (Type DN)
ZXMS6004DGQTA--
Yes
AutomotiveSingleNDrain601.33600500-36490150
SOT223 (Type DN)
ZXMS6004DN8--
Yes
StandardDualN-601.21.56600500-36120150
SO-8
ZXMS6004DN8Q--
Yes
AutomotiveDualN-601.21.56600500-36120150
SO-8
ZXMS6004DT8--
Yes
StandardDualN-601.22.13600500-36210150
SM-8
ZXMS6004DT8Q--
Yes
AutomotiveDualN-601.22.13600500-36210150
SM-8
ZXMS6004FF-
Yes
StandardSingleN-601.31.5600500-3690150
SOT23F
ZXMS6004FFQ--
Yes
AutomotiveSingleN-601.31.5600500-3690150
SOT23F
ZXMS6004FFQTA--
Yes
AutomotiveSingleN-601.31.5600500-3690150
SOT23F
ZXMS6004FFTA--
Yes
StandardSingleN-601.31.5600500-3690150
SOT23F
ZXMS6004N8--
Yes
StandardSingleN-601.31.65600500-36120150
SO-8
ZXMS6004N8Q--
Yes
AutomotiveSingleN-601.31.5600500-36120150
SO-8
ZXMS6004SG--
Yes
StandardSingleNSource601.31.6600500-36480150
SOT223 (Type DN)
ZXMS6004SGQ--
Yes
AutomotiveSingleNSource601.31.6600500-36480150
SOT223 (Type DN)
ZXMS6005DG--
Yes
StandardSingleNDrain6023250200-24490150
SOT223 (Type DN)
ZXMS6005DGQ--
Yes
AutomotiveSingleNDrain6021.69250200-24490150
SOT223 (Type DN)
ZXMS6005DGQTA--
Yes
AutomotiveSingleNDrain6023250200-24490150
SOT223 (Type DN)
ZXMS6005DN8--
Yes
StandardDualN-601.81.56250200-16120150
SO-8
ZXMS6005DN8Q--
Yes
AutomotiveDualN-601.81.56250200-16120150
SO-8
ZXMS6005DT8--
Yes
StandardDualN-601.82.13250200-24210150
SM-8
ZXMS6005DT8Q--
Yes
AutomotiveDualN-601.82.13250200-24210150
SM-8
ZXMS6005N8--
Yes
StandardSingleN-6021.65250200-24120150
SO-8
ZXMS6005N8Q--
Yes
AutomotiveSingleN-6021.65250200-24120150
SO-8
ZXMS6005SG--
Yes
StandardSingleNSource6021.6250200-24480150
SOT223 (Type DN)
ZXMS6005SGQ--
Yes
AutomotiveSingleNSource6021.6250200-24480150
SOT223 (Type DN)
ZXMS6006DG--
Yes
StandardSingleNDrain602.83125100-16490150
SOT223 (Type DN)
ZXMS6006DGQ--
Yes
AutomotiveSingleNDrain602.81.82125100-16490150
SOT223 (Type DN)
ZXMS6006DGQTA--
Yes
AutomotiveSingleNDrain602.83125100-16490150
SOT223 (Type DN)
ZXMS6006DT8--
Yes
StandardDualN-602.82.13125100-16210150
SM-8
ZXMS6006DT8Q--
Yes
AutomotiveDualN-602.82.13125100-16210150
SM-8
ZXMS6006SG--
Yes
StandardSingleNSource602.81.6125100-16480150
SOT223 (Type DN)
ZXMS6006SGQ--
Yes
AutomotiveSingleNSource602.81.6125100-16480150
SOT223 (Type DN)
ZXMS6008FF--
Yes
StandardSingleN-600.91.5800700-3690150
SOT23F
ZXMS6008FFQ--
Yes
AutomotiveSingleN-600.91.5800700-3690150
SOT23F
1 – 50 of 51 results

Part Comparison

Part Number