Compare: DMWSH120H23SM3New No
Standard N No 1200 18, 4 100 349 23 (@ 18V) 1.8 3.6 217 (@ 18V) 3962 1000 TO247 Standard
1200V N-Channel Silicon Carbide Compare: DMWSH120H23SM4New No
Standard N No 1200 18, 4 100 349 23 (@ 18V) 1.8 3.6 217 (@ 18V) 3962 1000 TO247-4 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H28SM3New No
Standard N No 1200 15, 4 97.4 405 28.5 (@ 15V) 1.8 3.6 175 (@ 15V) 3905 1000 TO247 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H28SM3QNew Yes
Automotive N No 1200 15, 4 97.4 405 28.5 (@ 15V) 1.8 3.6 175 (@ 15V) 3905 1000 TO247 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H28SM4New No
Standard N No 1200 15, 4 100 429 28.5 (@ 15V) 1.8 3.6 173.7 (@ 15V) 3944 1000 TO247-4 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H43SM3New No
Standard N No 1200 15, 4 72.7 341 43 (@ 15V) 1.8 3.6 105 (@ 15V) 2187 1000 TO247 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H43SM3QNew Yes
Automotive N No 1200 15, 4 70.5 320 43 (@ 15) 1.8 3.6 118 (@ 15V) 2216 1000 TO247 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H43SM4New No
Standard N No 1200 15, 4 72.7 341 43 (@ 15V) 1.8 3.6 105 (@ 15V) 2187 1000 TO247-4 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H43SM4QNew Yes
Automotive N No 1200 15, 4 70.5 320 43 (@ 15V) 1.8 3.6 114 (@ 15V) 2204 1000 TO247-4 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H80SM3New No
Standard N No 1200 18, 4 44.5 238 80.5 (@ 18V) 1.7 3.5 59.1 (@ 18V) 1069 1000 TO247 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H80SM4New No
Standard N No 1200 18, 4 44.5 238 80.5 (@ 18V) 1.7 3.5 59.1 (@ 18V) 1069 1000 TO247-4 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H90SCT7New No
Standard N No 1200 15, 4 38.2 197 90 (@ 15V) 1.7 3.5 54.6 (@ 15V) 1078 1000 TO263-7
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H90SCT7QNew Yes
Automotive N No 1200 15, 4 38.2 197 90 (@ 15V) 1.7 3.5 54.6 (@ 15V) 1078 1000 TO263-7
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H90SM3New No
Standard N No 1200 15, 4 41 246 97.5 (@ 15V) 1.7 3.5 50.9 (@ 15V) 1090 1000 TO247 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H90SM3QNew Yes
Automotive N No 1200 15, 4 41 246 97.5 (@ 15V) 1.7 3.5 50.9 (@ 15V) 1090 1000 TO247 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H90SM4New No
Standard N No 1200 15, 4 40 235 97.5 (@ 15V) 1.7 3.5 51.1 (@ 15V) 1112 1000 TO247-4 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWS120H100SM4- Yes
Standard N No 1200 15, 4 37.2 208 100 @ 15V 1.7 3.5 59.5 @ 15V 1516 1000 TO247-4 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H28SM4Q- Yes
Automotive N No 1200 15, 4 100 429 28.5 (@ 15V) 1.8 3.6 173.7 (@ 15V) 3944 1000 TO247-4 Standard
1200V N-Channel Silicon Carbide Power MOSFET Compare: DMWSH120H90SM4Q- Yes
Automotive N No 1200 15, 4 40 235 97.5 (@ 15V) 1.7 3.5 51.1 (@ 15V) 1112 1000 TO247-4 Standard
1200V N-Channel Silicon Carbide Power MOSFET