Diodes Incorporated — Analog and discrete power solutions

應用說明

AN # Unsorted Column Description PDF Date Unsorted Column
AN040-P Three Port PCI Bridge Performance Advantages PDF (449 KB) 09/2003
AB043-P Digital Switch: Excessive Current Consumption Reduction for Switches with Undershoot PDF (111 KB) 09/2003
AN007-P Speciality Interface: 8-Bit LPT Characterization and Qualification Data PDF (31 KB) 09/2003
AN069-P User Guide: PI7C8152 Reference Board PDF (369 KB) 09/2003
AN26 Fast charging batteries with Zetex high current PNP transistors and benchmark controller ICs. PDF (112 KB) 09/2003
AN37 Basic introduction to the use of magnetoresistive sensors. PDF (612 KB) 09/2003
AN38 Basic introduction to the use of the ZNI1000 nickel temperature sensor. PDF (47 KB) 09/2003
AN068-P DDR Clock Generator: DDR Memory Module De-Bug and Design Guide PDF (250 KB) 08/2003
AN067-P USB2.0 Switch: PI3USB20 Interface Design Guide PDF (126 KB) 07/2003
AN066-P Level Shifter: Why We Can't Shift Away PDF (133 KB) 07/2003
ANP008 Dual USB High-Side Power Switch AP1212 PDF (143 KB) 04/2003
AB044-P Speciality Interface: DDR Applications and PI74SSTVF16857 PDF (156 KB) 02/2003
AN064-P User Guide: PI7C8154 Reference Board PDF (353 KB) 02/2003
AN062-P LVTC Logic: Guide to Designing Live-insertion System Using Standard CMOS processing PDF (146 KB) 01/2003
AN056-P Speciality Interface: Interface single-ended signal to DDR devices PDF (222 KB) 01/2003
ANP005 AP2001 CCFL Inverter. PDF (411 KB) 12/2002
AN055-P Hardware Implementation Guide for PI7C8150 PCI-PCI Bridge PDF (391 KB) 07/2002
AN053-P User Guide for the Pericom PI7C8150 Reference Board PDF (338 KB) 07/2002
AN9 Zetex variable capacitance diodes. PDF (544 KB) 07/2002
AN36 ZXBM200x series of variable speed 2-phase fan motor controller. PDF (520 KB) 07/2002
AN052-P Hot-Plug and Hot-Swap Bus Switches PDF (135 KB) 06/2002
AB041-P Optimizing Laptop Docking Station Designs Using LAN Switches PDF (40 KB) 06/2002
AN047-P Interface - LVDS: Interfacing LVDS to PECL; LVPECL; CML; RS-4422 ans Signal-ended Devices PDF (117 KB) 06/2002
AN051-P Speciality Interface: Interfacing HSTL to LVCMOS and HSTL to SSTL_2 Using the PI74HSTL1212 PDF (173 KB) 05/2002
AN001-P Digital Switches: Zero-Delay Bus Switches PDF (205 KB) 03/2002
AB039-P Speciality Interface: The behavior of CMOS in hot insertion PDF (122 KB) 02/2002
AN044-P PCI Bridge: Schematic & Board layout Recommendations for PI7C7300 PDF (268 KB) 12/2001
AN041-P Interface - LVDS: A Closer Look at LVDS Technology PDF (148 KB) 11/2001
AN34 High-side current sensing - considerations and applications for high-side current monitoring. Now updated and contained within A PDF (178 KB) 08/2001
AN037-P Speciality Interface: Design Guidelines for Registered DDR DIMM Module using PI74SSTV16857 Registers & PI6CV857 PLL Drivers PDF (588 KB) 06/2001
AN036-P Interface - LVDS: Interface Between NECL and LVDS PDF (124 KB) 06/2001
AN030-P Undershoot Protection When Using Bus Switches PDF (343 KB) 05/2001
DN60 Zetex high voltage MOSFETS in call router circuits. PDF (14 KB) 05/2001
AN032-P Design Guidelines for Power Sequencing When Using PI5C680X PDF (207 KB) 04/2001
DN54 High efficiency DC-DC converter, using high density SOT23-6 MOSFETs. PDF (62 KB) 12/2000
DN59 Load switch. PDF (60 KB) 12/2000
AB035-P Speciality Interface: Memory Systems Multiplexing for High-Performance Workstations PDF (120 KB) 05/2000
AN022-P Speciality Interface: Solutions to Current High-Speed Board Design PDF (487 KB) 02/2000
DN43 High efficiency DC-DC isolated converter. PDF (49 KB) 01/2000
AN32 Features and applications of the ZDS1009 current mirror/level translator PDF (279 KB) 01/2000
AB032-P 3.3V Bus Switches for PC 100/PC 133 DIMM Switching PDF (25 KB) 09/1999
AB033-P Bus Load Isolation Using a High Density 3.3V Bus Switch PDF (15 KB) 09/1999
AB034-P Big Ednian to Little Endian Data Conversion Using 3.3V Bus Switches PDF (15 KB) 09/1999
AB030-P Interface - LVDS: Interfacing PECL to LVDS PDF (214 KB) 08/1999
AN020-P Speciality Interface: Design Guides of PC133/100 Registered SDRAM Module PDF (70 KB) 06/1999
AB009-P ASSP: Video Switch in Video Pixel-Rate Switch Application - PI5V330 PDF (53 KB) 03/1999
AB011-P Analog Switch in Audio Applications (Using PI5A100 to Replace a Reed Relay) PDF (33 KB) 01/1999
AB020-P PC CLock Offerings PDF (143 KB) 01/1999
AB007-P All Purpose Analog Switch Design Hints PDF (144 KB) 01/1999
AB005-P LAN Switching Techniques Using the PI5L100 & PI5L200 PDF (127 KB) 01/1999