Diodes Incorporated — Analog and discrete power solutions

應用說明

AN # Unsorted Column Description PDF Date Unsorted Column
AB006-P LAN Switch in Ethernet Applications PDF (54 KB) 01/1999
AB010-P ASSP: Switching RGB Video Between Monitor and TV Using PI5V330 PDF (33 KB) 01/1999
AB001-P Speciality Interface: FCT vs. ABT Logic Comparison PDF (42 KB) 01/1999
AB002-P Speciality Interface: Low Power Technology (LPT) 3.3V Logic LCX and FCT3 Logic PDF (27 KB) 01/1999
AB003-P Speciality Interface: Quiet FCT Logic Advances (Replacement for ABT Logic) PDF (102 KB) 01/1999
AB004-P Speciality Interface: Heavy Load Applications PI74FCT162344T PDF (34 KB) 01/1999
AB015-P Speciality Interface: SDRAM Modules Using Pericom's Products PDF (55 KB) 01/1999
AN009-P Speciality Interface: PC100 Registered SDRAM Module Design PDF (82 KB) 12/1999
AN011-P Speciality Interface: EMI Reduction Techniques PDF (104 KB) 12/1999
AN012-P Speciality Interface: Advanced Low Voltage CMOS with Bus Hold (ALVCH) 3.3V Logic PDF (24 KB) 12/1999
AN003-P Speciality Interface: Pericom FCT Logic for Hot-Plug Applications PDF (118 KB) 12/1998
AN005-P Speciality Interface: Ground Bounce in 8-Bit High-Speed Logic PDF (42 KB) 12/1998
AN006-P Speciality Interface: ALVCH16244 Comparison PDF (57 KB) 12/1998
SOT-23 Reliability PDF (169 KB) 11/1998
DN49 ZR2431 programmable supply monitor. PDF (58 KB) 02/1998
DN28 6W inverter for MOS logic supplies. PDF (98 KB) 01/1998
AB014-P Speciality Interface: Advanced Low Voltage CMOS with Bus Hold (ALVCH) 3.3V Logic PDF (20 KB) 04/1997
DN29 ZVP4424 and ZVN4424 in telephone hook-switch and earth recall applications. PDF (70 KB) 06/1996
DN37 The ZR431 low reference voltage shunt regulator. PDF (68 KB) 06/1996
DN38 The ZR431 low reference voltage shunt regulator in SMPS control loops. PDF (67 KB) 06/1996
DN39 ZLDO series - quiescent current vs. dropout voltage. PDF (83 KB) 06/1996
DN40 Applications of the ZMR250 SOT23 miniature regulator. PDF (68 KB) 06/1996
AN27 ZR431 application note. PDF (107 KB) 06/1996
AN28 The ZLDO series of low dropout voltage regulators. PDF (95 KB) 06/1996
DN36 ZDC833A dual variable capacitance diode. PDF (69 KB) 05/1996
DN32 A high efficiency constant current source for battery charging applications. PDF (77 KB) 04/1996
DN33 Isolating high side switch for thermal printer SMPS. PDF (66 KB) 04/1996
DN34 High efficiency converter for LCD bias contrast supplies. PDF (62 KB) 04/1996
AN20 Magnetoresistive sensors - theory of operation and applications. PDF (503 KB) 04/1996
AN10 Automotive relay drivers using the ZVN4206AV - protection free interfacing with avalanche rated MOSFETs. PDF (279 KB) 03/1996
AN14 transistor considerations for LCD backlighting - high efficiency DC to AC conversion. PDF (409 KB) 03/1996
AN18 Power MOSFET gate driver circuits using high current super-b transistors - 6A pulse rated SOT23 transistors for high frequency M PDF (140 KB) 03/1996
AN22 High frequency DC-DC conversion using high current bipolar transistors - conversion upto 400kHz using optimised geometry bipolar PDF (299 KB) 03/1996
AN23 Zetex SPICE models - understanding model parameters and applications limitations. PDF (295 KB) 03/1996
AN5 Super E-line applications in automotive electronics - replacement of large packaged transistors with an enhanced TO92 product. PDF (124 KB) 02/1996
DN27 12V solenoid driver/latch. PDF (70 KB) 02/1996
DN30 High speed turn-off circuit for PNP pass transistors. PDF (73 KB) 02/1996
AN7 The use of Zetex E-line transistors in DC-DC converters - an introduction to the E-line package and typical applications. PDF (141 KB) 01/1996
AN8 The ZTX415 avalanche mode transistor - an introduction to characterisation, performance and applications. PDF (337 KB) 01/1996
DN26 D.C. motor speed control using the ZTX450. PDF (118 KB) 01/1996
AN12 The FMMT718 range, features and applications - replacing SOT89, SOT223 and D-Pak products with high current SOT23 bipolar transi PDF (203 KB) 01/1996
AN2 Portable Ni-Cd battery charger - inexpensive load tolerant step-up energy source. PDF (56 KB) 01/1996
AN21 Bipolar transistor considerations for battery powered equipment - leading to efficiency and competitive advantages in portable s PDF (1.8 MB) 01/1996
AN24 An introduction to the SM-8 package. PDF (169 KB) 01/1996
AN6 The use of Zetex E-line transistors in motor and solenoid driver functions within printers - effective logic to high current loa PDF (113 KB) 11/1995
DN31 High voltage generation for xenon tube applications. PDF (116 KB) 11/1995
AN15 Features and applications of the FMMT617 and FMMT717 SuperSOT" SOT23 bipolar transistors - 3A NPN and 2.5A PNP SOT23 bipolar dev PDF (141 KB) 11/1995
DN21 Automotive alarm siren driver. PDF (124 KB) 10/1995
DN24 The ZTX413 avalanche transistor. PDF (66 KB) 10/1995
DN25 Flash gun inverter using super E-Line bipolar transistors. PDF (75 KB) 10/1995