Diodes Incorporated — Analog and discrete power solutions

Category: Technology

AP64x03Q blog image

Efficient Buck Converters for Automotive Point-of-Load Applications New Post

With modern vehicles containing so many electronic components and ECUs, it’s vital that PoL converters achieve high efficiency.

Read More
USB PD Power Source IC

USB PD EPR and SPR: Unraveling the Differences New Post

Understanding the differences between USB PD (Extended Power Range) and SPR (Standard Power Range) is critical to making an informed decision during the design process.

Read More
DIB079D3 AP33771C AP3772S blog image

Taking Control of USB Type-C® Power Delivery New Post

This blog looks at the PD abilities and requirements of USB-C, including the latest high-power variants and how engineers can create efficient system designs.

Read More
AL58221 blog image

How Multi-Channel LED Driver Technology is Revolutionizing the Way We Illuminate Spaces and Convey Information New Post

From its capacity to ensure uniform brightness, minimal flicker, and reduced EMI, the AL58221 LED driver enables superior performance for lighting applications.

Read More
AH332 52xQ Image

Accurate Proximity Detection in Automotive Applications From Hall Effect Switches

As vehicles and their technology features become more sophisticated, Hall effect switches help make driving easier, safer, and more comfortable.

Read More
PI5USB212 blog image

Why a USB 2.0 Signal Conditioner Simplifies Design

USB 2.0 may seem like legacy technology, but the PI5USB212 ensures it meets all the demands of today’s applications while providing a simpler and lower cost solution.

Read More
DIB075D2 PI2DBS16212A blog image

Mux/Demux Delivers High-Speed Switching at 1.8V for Reduced Power Consumption

For IoT or handheld devices, it is often essential to achieve very low power consumption. This has led to an increasing trend to reduce power supply voltages for electronic devices, since power losses in a conductor are proportional to voltage squared.

Read More
DIO 9684 PR image SDT2U60CP3

Tiny Rectifiers Help OEMs Meet Consumer Demands for Ever-Smaller Wearables

As the wearable technology market sees impressive growth, design engineers must meet the demand for ever-smaller components.

Read More
DIO 9601 PR Image PI3USB31532Q

Simplifying In-Car Connectivity for High-Definition Video Over USB Type-C® and DisplayPort™

As modern-day vehicles are full of technology, automotive manufacturers are under pressure to provide high-definition screens for streaming video, games, and video calls to meet consumer expectations.

Read More
DIO 9964 FE FT Blog montage

New Two-Pad Crystal Uses Seam Sealing for Pb-Free, RoHS-Compliant Devices

The FE/FEQ & FT/FTQ families are RoHS-compliant two-pad crystals that use seam sealing, which makes them fully lead-free in contrast to equivalent crystals that use a glass-sealed design.

Read More

1 2 3 4 5 6