SwitchingDiodes
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Single |
Polarity | Anode, Cathode |
ESD Diodes (Y|N) | No |
Peak RepetitiveReverse VoltageVRRM (V) | 100 V |
Reverse RecoveryTime trr (ns) | 4 ns |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω | 4 |
V(BR)R (V) Min @IR=100μA | 100 |
Maximum Average Rectifier Current IO (mA) | 100 mA |
Forward Voltage Drop VF @ IF (mA) | 100 mA |
Maximum ReverseCurrent IR (µA) | 0.1 µA |
VF(V) Max @ IF=100mA | 1.2 |
Maximum Reverse Current IR @ VR (V) | 80 V |
IR(uA) Max @ VR=80V | 0.1uA@80V |
CT(pF) Max @ VR = 0V, f = 1MHz | 4 |