Diodes Incorporated — Analog and discrete power solutions
TSSOP 16EP

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

TSSOP-16EP.png
Back to Inactve Datasheet Archive

AL1772 (NRND)

NRND = Not Recommended for New Design

PFC Controller + Dual Dimmable Linear LED Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AL1772 is a high integration chip with an Offline High Power Factor Correction (PFC) controller and a single/dual-channel Linear LED driver in one package. AL1772 implements an optimized 2-stage topology for a wide power range of connected lighting applications. It is targeted for 1-Channel Dimmable and 2-Channel Tunable White and various Connected Lighting applications.

Based on Primary Side Regulation (PSR) implementation, the PFC controller does not require Opto-coupler and any secondary feedback circuit to save overall BOM cost and it operates at Quasi-Resonant (QR) mode where MOSFET is turned on at the valley of the drain voltage, which minimizes switching loss and results in high efficiency.

The key merits of the Single/Dual Dimmable Linear LED driver attribute to excellent dimming performance, low standby power, ease of system implementation, and great product scalability. The AL1772 has protection features to ensure robust and safety operation of the Connected Lighting systems. The AL1772 can support applications with LED current (Up 1500mA) and is available in low thermal resistance package TSSOP-16EP.

Feature(s)

  • High PFC Controller and Dimmable Linear LED Driver in one package;
  • Valley Detection to Achieve Low Switching Loss and High Efficiency 
  • Input Voltage Range for LED Driver (DVCC): 6.5V to 30V
  • Each channel independent PWM dimming Control 
  • Adjustable Reference Current by external reference resistors
  • LED Current Accuracy ≤ ±4%
  • Maximum LED Current 1500mA for AL1771 and 750mA Per channel to AL1772
  • Adaptive Thermal Management® (ATM) scheme to minimize power dissipation
  • Low Standby Power Mode with Automatically enter and exit
  • High Frequency E-Flicker Free PWM dimming with Deep Dimming Capability
  • Protections: 
    • PFC controller:
      • Undervoltage Lockout (UVLO)
      • Overvoltage Protection (OVP)
      • Overcurrent Protection (OCP)
      • Output Short Protection (OSP)
      • Over-Temperature Protection (OTP): Thermal Shutdown and Auto Thermal Recovery
    • Dimmable Linear LED driver: 
      • Undervoltage Lockout (UVLO)
      • LED string Open/Short protection;
      • Over-temperature protection (OTP): Thermal shutdown and auto thermal recovery
  • Fault Reports: UVLO, OTP, LED Open/Short 
  • Low system BOM

Application(s)

  • 2-Channel Tunable White SCL Bulbs
  • Smart Connected LED Tubes, Panel Lights, Troffers, and Ceiling Lights

Product Specifications

Product Parameters

Accuracy (%) 4
Dimming PWM
Efficiency (%) 87
Frequency (kHz) 120
LED Current (mA) 1500
Maximum DC VDD (VDC) 30
Maximum Input AC Voltage (VAC) 265
Minimum Input AC Voltage (VAC) 85
SupplyCurrent (mA) 7
Temperature Range (°C) -40 to 105

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2567 2022-03-30 2022-09-30 Device End of Life (EOL)