60V Synchronous Buck
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AL8890Q/AL88902Q is a synchronous buck converter with internal compensation and switching frequency adjustable up to 2.5MHz. The device integrates a 120mΩ high-side power MOSFET and a 55mΩ low-side power MOSFET to provide high-efficiency DC-DC conversion.
The AL8890Q enables a continuous load current of up to 3.5A, (AL88902Q up to 2.5A) with efficiency as high as 95% in enhanced biased. The device features current mode control operation, which enables easy loop stabilization supporting a wide range of output loading, suitable for both CV (Constant Voltage) and CC (Constant Current) applications.
The AL8890Q/AL88902Q simplifies board layout and reduces space requirements with its high switching frequency and use of smaller size inductor and built-in MOSFET, making it ideal for power management.
The AL8890Q/AL88902Q is available in Wettable Flank U-QFN4040- 16/SWP (Type UXB) package
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Topologies (Buck) | Yes |
Topologies (Buck-Boost) | No |
Topologies (Boost) | No |
Topologies (Charge Pump) | No |
Minimum Input Voltage (V) | 3.8 |
Maximum Input Voltage (V) | 60 |
Maximum Output Voltage (V) | 59 |
Maximum LED Current (A) | 3.5 |
LED Current Accuracy (%) | 1 |
Switching Frequency Maximum (kHz) | 2500 |
Dimming (PWM) | NA |
Dimming (Analog) | Yes |
Efficiency (%) | 95 |
Operating Temperature Range (°C) | -40 to 125 |
Sense Voltage (mV) | 800 |
Quiescent Current Typ (mA) | 43 uA |
AEC-Q100 Grade | 1 |