Diodes Incorporated — Analog and discrete power solutions
SO 7

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-7.png
Back to Inactve Datasheet Archive

AP3968 (NRND)

NRND = Not Recommended for New Design

Primary Side Power Switcher for Off-Line SMPS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Diodes, Inc. carries primary side regulation switchers such as the AP3968, which consists of a primary side regulation controller and a high voltage transistor, is specially designed for off-line power supplies within 12W output power. Typical applications include adapter for ADSL and auxiliary supplies. The AP3968 operates at pulse frequency modulation (PFM), and provides accurate constant voltage, constant current (CV/CC) regulation without requiring an opto-coupler and secondary control circuitry. It has internal cable compensation function for tight constant voltage regulation. The AP3968 solution has fewer component numbers, smaller size, and lower total cost.

Feature(s)

  • Primary Side Control for Eliminating Opto-coupler and Secondary CV/CC Control Circuitry
  • Built-in NPN Transistor with 700VCBO
  • Low Start-up Current: 0.2μA (Typ.)
  • Internal Output Cable Voltage Drop Compensation
  • Random Frequency Modulation for Low EMI
  • Short Circuit Protection
  • Low Total Cost Solution
  • Output Power Range (Note 1): AP3968 for 5W Adapter

Application(s)

  • Chargers
  • Adapters
  • Set Top Boxes
  • Auxiliary Supplies
  • DVD
  • LED Driver

Product Specifications

Product Parameters

CableCompensation Yes
Collector DC Current (A) 1.5
OperatingCurrent (µA) 550
StandbyPower (Max) (mW) 75
StartupCurrent (µA) 0.2
UVLOThresholdon/off (V) 15/5.3
BVDSS (Min) (V) 700

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf