USB PD CONTROLLER SUPPORTING DISPLAYPORT-OVER-TYPE-C ALTERNATE MODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP43781 is a highly integrated USB Type-C ® power delivery controller targeted for monitor or TV power board with USB Type-C ports. It supports USB power delivery specification Rev3.1 SPR (Standard Power Range) with full range of programmable power supply (PPS).
The AP43781 can support PPS APDO (Augmented Power Data Object) with resolution of 20mV/step in voltage and 50mA/step in current. In addition, cable-loss compensation and e-Marker detection are provided.
After the power negotiation is established, AP43781 can support DisplayPort™ by decoding out the CC signal and then deliver the routing control and signaling information to the high-speed switches and the re-driver/re-timer ICs through I2C interface, where the I2C bus can be assigned as master or slave, and GPIO pins can be programmed for different applications.
The AP43781 can offer comprehensive safety protection schemes, including overvoltage protection (OVP), undervoltage protection (UVP), overcurrent protection (OCP), short-circuit protection (SCP) and/or overtemperature protection (OTP).
A one-time programmable ROM is provided for main firmware, and a multi-time programmable ROM is provided for user configuration data.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Protocols Supported | USB PD3.1 SPR (MCU + OTP + Hardwired) |
Power Role | DFP (Downstream-Facing Port) Source |
I2C Support | Yes |
SR Controller Embedded | No |
VBUS MOS Embedded | No |
VCC Maximum Rating | 24 |
VCC UVLO (V) | 2.7 |