Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Efficiency (%) | 93 |
Frequency Typ (Hz) | 500 |
Frequency Typ (kHz) | 500 |
HS RDS(ON) (mΩ) | 120 |
HS RDS(ON) (mΩ) | 120 |
LS RDS(ON) (mΩ) | 20 |
LS RDS(ON) (mΩ) | 20 |
MaximumInput Voltage (V) | 21 |
Maximum Input Voltage (V) | 21 |
Maximum Output Voltage (V) | 15 |
MinimumInput Voltage (V) | 4.5 |
Minimum Input Voltage (V) | 4.5 |
Minimum Output Voltage (V) | 0.8 |
Output Current (mA) | 3 |
Output Current (A) | 3 |
Output Voltage (V) | ADJ 0.8 to 15 |
Quiescent Current Typ (mA) | 1.2 |
Quiescent Current Typ (µA) | 1200 |
Shutdown Current Typ (µA) | 0 |
Shutdown Current Typ (µA) | 0 |
Type | Buck |