NRND = Not Recommended for New Design
Secondary Side Synchronous Rectification Switcher
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The APR34509 is a secondary side Combo IC, which combines an N-Channel MOSFET and a driver circuit designed for synchronous rectification (SR), supports CCM, DCM and Quasi-Resonant Flyback Topologies.
The N-Channel MOSFET has been optimized for low gate charge, low RDS(ON), fast switching speed and body diode reverse recovery performance.
The synchronous rectification can effectively reduce the secondary side rectifier power dissipation and provide high performance solution. By sensing MOSFET drain-to-source voltage, the APR34509 can output ideal drive signal with less external components.
It can provide high performance solution for 5V to 12V output voltage application.
The APR34509 is available in SO-8EP package.
Internal MOSFETDrain Rating (V) | 60 |
---|---|
Min On-Time (ns) | 1600 |
OperatingCurrent (µA) | 100 |
Internal MOSFET Rds(on)(MΩ) | 8 |
Turn-OffDelay (ns) | 100 |
Turn-OffThresholdVoltage (mV) | -11.5 |
VCC Maximum Rating | 16 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |