Diodes Incorporated
Back to Universal Level Shifter / Voltage Translation (ULS)

LXS0108Q

Automotive 8-Bit Bi-Directional Level Shifter with Automatic Direction Sensing for Push-Pull and Open-Drain Applications

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The LXS0108Q is an automotive, 8-bit, dual-supply, automatic direction sensing level translator. The A and B ports are designed to track two different power supply rails, VCCA and VCCB respectively. This allows bi-directional translation between lower and higher logic signals. Each channel can be mixed and matched with different output types (open-drain or push-pull) and mixed data flows (transmit or receive) without intervention from the host.

When the OE pin is low, all I/Os are configurated to be in a high-impedance state. To ensure the Hi-Z state during power-up or power-down periods, tie OE to GND through a pull-down resistor. The minimum value of the resistor is determined by the current-sourcing capability of the driver.

The LXS0108Q is available in the TSSOP-20 package with temperature range specified from -40°C to +125°C.

Feature(s)

  • AEC-Q100 Grade 1
  • Specified From -40°C to +125°C
  • 3V and 5.0V Translations
    • 110Mbps (Push-Pull)
    • 8Mbps (Open-Drain)
  • 8V and 2.5V, 3.3V, 5.0V Translations
    • 50Mbps (Push-Pull)
    • 8Mbps (Open-Drain)
  • 2V and 1.8V, 2.5V, 3.3V, 5.0V Translations
    • 20Mbps (Push-Pull)
    • 6Mbps (Open-Drain)
  • VCCA: 1.2V to 3.6V
  • VCCB: 1.65V to 5.5V
  • VCCA Must Be Less Than or Equal to VCCB
  • No Direction-Control Signal Required
  • Bit-to-Bit Skew as Low as 1.0ns
  • ESD Protection Per ANSI/ESDA/JEDEC JS-001
    • A Port: HBM ±5000V
    • B Port: HBM ±8000V
  • IEC 61000-4-2 ESD (B Port)
    • ±8000V Contact Discharge
  • Integrated Pull-Up Resistors
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The LXS0108Q is suitable for automotive applications requiring specific change control; the part is AEC-Q100 qualified, PPAP capable, and manufactured in IATF 16949certified facilities.

https://www.diodes.com/quality/product-definitions/

  • Packaging (Pb-free & Green):

20-pin, TSSOP (L)

Application(s)

  • GPIO, SPI, SDIO, UART
  • I2C or 1-Wire Voltage-Level Translation
  • Infotainments and Digital Clusters
  • Automotive ADAS
  • Automotive Telematics

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
Translation From (V) 1.2 to 3.6
Translation To (V) 1.65 to 5.5
Max Signal Rate 110Mbps
Bits Needed 8
Auto Direction Sensing? No
Shift Bi-Directional
Prop Delay (ns) 4.8
Ambient or Junction Temperature (°C) -40 to 125

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents