Diodes Incorporated — Analog and discrete power solutions

PAM2811 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PAM2811 provides 4 regulated current sinks, capable of sinking up to 20mA current to accommodate 4 white °Cs. It requires no charge pump, has no noise and EMI, and significantly improves the efficiency in Li battery range. °C brightness can be control°C by single-wire dimming techniques. The constant current sink is set by16-step. The PAM2811 is available in QFN3x3-16L, MSOP-8L, SOT23-8L and DFN2x2-8L packages.

Feature(s)

  • Support up to 4 °Cs
  • °C Sink Current 20mA
  • Low Dropout Voltage
  • Low Quiescent Supply Current:270μA(typ)
  • No Noise and EMI
  • Shutdown Current Less than 1μA
  • Over Temperature Protection
  • 16-Step Brightness Control
  • Small Package: QFN3x3-16L,MSOP-8L SOT23-8L, DFN2X2-8L
  • Pb-free Package

Application(s)

  • Mobile Phone
  • Digital Camera
  • PDA MP3

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf