NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZ39150 is low dropout three-terminal regulator with a typical dropout of 375mV at 1.5A output current. The AZ39150 provides current limit and thermal shutdown. On-chip thermal shutdown provides protection against any combination of high current and ambient temperature that would create excessive junction temperatures.
· Minimum Guaranteed Output Current: 1.5A · Dropout Voltage: 375mV at IOUT=1.5A · Output Accuracy: 1% · Low Ground Current · Internal Current Limit and Thermal Protection · Reversed-battery and Reversed-lead Insertion Protection · Fast Transient Response
Compliance (Only Automotive supports PPAP) | No |
---|---|
Dropout Voltage Max (V) | 0.15 |
Enable Active | H |
OperatingInputVoltage Max (V) | 5.5 |
OperatingInputVoltage Min (V) | 1.1 |
Operating Temperature (ºC) | -40 to 85 |
Operating Temperature | -40 to 125 |
Output Current (A) | 1.5 |
Output Voltage (V) | 0.8 to 3.3, ADJ(0.8) |
PSRR | 60 |
AEC Qualified | No |
Quiescent Current Typ (mA) | 500 |