4W Stereo Class-D Audio Amplifier and Class-AB Headphone Driver with Adjustable DC Volume Control, Non-Clip Power Limit and SSM
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8019E is a stereo 4W Class-D audio-power amplifier for driving bridged-tied speakers and includes a stereo Class-AB amplifier for driving headphones. With advanced 62 step DC volume control to minimize external components, the PAM8019E is capable of allowing simple and accurate volume control over the gain range of +20dB (Volume = 0V) to -60dB (Volume = VDD).
Integrated with spread spectrum modulation (SSM) design for EMI suppression, the PAM8019E enables the use of inexpensive ferrite bead filters. The integrated non-clip power limit (PLIM) technology suppresses output automatically with programmable power limit, while improving the sound quality and helping to protect the speakers.
The PAM8019E supports speakers open short detection during startup to protect the whole audio system before normal operation starts. Protection features also include undervoltage protection, DC input protection, short-circuit protection on all audio outputs, and thermal shutdown of the entire system.
The PAM8019E is designed to be pop free for the Class-D amplifier and headphone driver under all kinds of operating conditions.
The PAM8019E is available in the power-efficient and space-saving U-QFN4040-20 and U-QFN3030-20 packages.
VDD = 5V: RL = 4Ω, PO = 3W; RL = 8Ω, PO = 1.78W
VDD = 5.8V: RL = 4Ω, PO = 4W; RL = 8Ω, PO = 2.34W
VDD = 5V: RL = 4Ω, PO = 2.41W; RL = 8Ω, PO = 1.44W
VDD = 5.8V: RL = 4Ω, PO = 3.27W; RL = 8Ω, PO = 1.92W
VDD = 5V, RL = 32Ω, PO = 66mW
VDD = 5.8V, RL = 32Ω, PO = 88mW
Minimum VDD (V) | 2.5 |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
AEC Qualified | No |
Maximum VDD (V) | 6 V |
IQ (mA) | 6.4 mA |
Power/CH (W) @ THD=10% | 4 |
Power/CH (W) @ THD=1% | 3.27 |
Mono or Stereo | Stereo |
BTL | Yes |
SE | Yes |
Class-D or AB | D |
Power Limit | Yes |
Anti-Sat | Yes |
Headphone Out | Yes |
Efficiency (%) | 92 % |
Volume/ Gain | 62Step DC |
Gain Min | -60 dB |
Gain Max | 20 dB |
SNR | 97 dB |
PSRR | 60 dB |
Special Features | SSM, speaker open/short detect during start up, AGC, pop free |