Diodes Incorporated
Back to I2C Mux/Switch

PI3CSW12

High-Speed I3C 1:2 Multiplexer/DeMultiplexer Switch with Signal Enable

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3CSW12 is a high-bandwidth switch specially designed for the switching of high-speed I3C signals in communication and server applications, such as servers, workstations, and notebooks with hubs or controllers with limited I3C I/Os. The wide bandwidth (1.6GHz) of this switch allows signals to pass with minimum edge and phase distortion. The device multiplexes differential outputs from a I3C host device to one of two corresponding outputs. The switch is bidirectional and offers little or no attenuation of
the high-speed signals at the outputs. It is designed for low bitto-bit skew and high channel-to-channel noise isolation, and is compatible with various standards, such as high-speed I3C (up to 30Mbps).

Feature(s)

  • Routes Signals for I3C
  • Mobile Industry Processor Interface (MIPI) Signal Routing

Application(s)

  • VDD Operation at 2.5 V and 3.3 V
  • VI/O Accepts Signals up to 5.5 V
  • 1.8-V Compatible Control-Pin Inputs
  • Low-Power Mode When OE Is Disabled (2µA)
  • rON = 6Ω Maximum
  • ΔrON = 0.2Ω Typical
  • Cio(on) = 4pF Typical
  • Support Over Voltage Protection
  • Low Power Consumption (50µA Maximum)
  • ESD Performance
    • IO Pins
    • 12KV HBM
    • 1KV CDM
    • +/-8KV contact Discharge (IEC61000-4-2)
    • VDD, GND, S, OE Pins
    • 4KV HBM
    • 1KV CDM
  • High Bandwidth (1.6GHz Typical)
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen- and Antimony-Free. “Green” Device 
  • For automotive applications requiring specific change control
    (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and
    manufactured in IATF 16949 certified facilities), please contact
    us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 10-contact, UQFN (ZUA10)

Product Specifications

Product Parameters

Ambient or Junction Temperature (°C) -40 to 85
Analog or Digital? Analog
Voltage 2.3/3.6
Single Ended Channels 2
Signal Type Single Ended
Configuration Multiplexer, 2-channel, 2:1
Rail-to-Rail 1
HotInsertion 0
OtherFeatures N/A

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

FAQs