10.3 Gbps Thunderbolt & DisplayPort Switch
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI3TB212 is a high-speed multiplexer/demultiplexer switch. The PI3TB212 can switch signals up to 10.3125Gbps for DisplayPort™ and Thunderbolt™(TB) applications. The device supports 5.4Gbps for DisplayPort™ and 10.3125Gbps for Thunderbolt™. PI3TB212 is a major advance over first-generation Thunderbolt™ (TB) solutions. PI3TB212 integrates the 10.3125 Gbps Thunderbolt path. This eliminates external PIN diode switches, thereby reducing board space, reducing cost, and improving link performance. PI3TB212 achieves excellent signal integrity at 10.3125 Gbps as evidenced by measured results.
Configuration | 1:3 Mux/Demux |
---|---|
Differential Channels | 5,2 |
HotInsertion | 0 |
Lanes | 5,2 |
OtherFeatures | None |
Rail-to-Rail | 0 |
Signal Type | Differential |
Single Ended Channels | NA |
Type | SPDT |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2567 | 2022-03-30 | 2022-09-30 | Device End of Life (EOL) |