Bizlink announces World’s first VirtualLinkTM adapter in partnership with Diodes PI3USB3200 USB 3.2 Gen 2/USB2.0 VR Mux
Diodes' PI3USB3200 is a 3-to-2 differential channel multiplexer/ demultiplexer switch. This solution can switch multiple signal types up to data rate of 10Gbps. Using a unique design technique, Diodes is able to optimize the impedance and capacitance of the switch where the attenuation observed through the switch is minimal. The wide-input voltage range and protection features enable mixed analog signal design on USB legacy or USB Type-C connector. The unique design technique also offers a layout targeted for USB2.0, USB 3.2 Gen 2 signals, which minimizes the channel-to-channel skew as well as channel-to-channel crosstalk as required by high-speed signals.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Analog or Digital? | Analog |
Configuration | Mux, 3:2 Differential Channel |
Differential Channels | 1 |
HotInsertion | N/A |
Lanes | 1 |
OtherFeatures | N/A |
Rail-to-Rail | N/A |
Signal Type | Differential and Single Ended |
Single Ended Channels | N/A |
Type | Mux, DeMux |
Voltage | 3.3 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2698 | 2024-10-09 | 2025-04-09 | Product End of Life (EOL) |