4-Output Low Power PCIE GEN 1-2-3 Buffer
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
PI6CDBL402B is a PCIe 3.0 compliant high-speed, low-noise differential clock buffer designed to be companion to PCIe 3.0 clock generator. It is backward compatible with PCIe 1.0 and 2.0 specification.
The device distributes the differential SRC clock from PCIe 3.0 clock generator to four differential pairs of clock outputs either with or without PLL. The clock outputs are controlled by input selection of PWRDWN# and SMBus, SCLK and SDA.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Function | PCIe clock buffer |
Number of Outputs | 4 |
Output Type(s) | HCSL |
Maximum Output Frequency (MHz) | 100 |
Additive Jitter (ps) | 50 |
Supply Voltage (V) | 3.3 |
Input Type(s) | HCSL |
Skew (PS) | 50 |
Ambient or Junction Temperature (°C) | -40 to 85 |