HiFlex? High Performance Ethernet & Fibre Channel Clock Generator
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Supply Voltage (V) | 2.5, 3.3 |
---|---|
Additive Jitter (ps) | 0.25 |
Skew (PS) | N/A |
Maximum Output Frequency (MHz) | N/A |
Input Type(s) | Crystal, CMOS, Differential |
Output Type(s) | LVCMOS, LVPECL, LVDS |
Number of Outputs | 6 |
Ambient or Junction Temperature (°C) | -40 to 85 |
Supported Frequencies (MHz) | 156.25, 125, 106.25, 100, 33, 25 |
Compliance (Only Automotive Supports PPAP) | Standard |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2567 | 2022-03-30 | 2022-09-30 | Device End of Life (EOL) |