Overview
Product Description
The PI7C9X2G1616PR is a 16-lane PCI Express 2.0 Switch with 16 PCI Express ports specifically designed to meet high performance and the latest GREEN low-power, lead (Pb)-free system requirements, such as Networking/ Telecom, Embedded, Server, Storage and other platforms. The PI7C9X2G1616PR supports 4 DMA channels and Non-Transparent port apply for high Performance, dual-host and failover applications
The PI7C9X2G1616PR provides elastic configuration as below.
Upstream port Downstream port
x1 PCIe 2.0 15 x1 PCIe 2.0
x4 PCIe 2.0 6 x2 or 12 x1 PCIe 2.0
x4 PCIe 2.0 1 x4 + 8 x1 PCIe 2.0
x4 PCIe 2.0 3 x4 or 2 x4+ 4 x1 PCIe 2.0
x8 PCIe 2.0 2 x4 or 1 x4+ 4 x1 PCIe 2.0
x8 PCIe 2.0 8 x1 or 1 x8 PCIe 2.0
Industry Specifications Compliance
- PCI Express® Base Specification, Revision 2.1
- PCI Express CEM Specification, Revision 2.0
- PCI-to-PCI Bridge Architecture Spec., Rev 1.2
- Advanced Configuration Power Interface (ACPI) Specification
- SMBus interface support
- I2C Slave interface support
Features
- PCISIG PCI Express 2.1 certificated
- Reliability, Availability and Serviceability
- Supports Data Poisoning and End-to-End CRC
- Advanced Error Reporting and Logging
- Device State Power Management
- Supports D0, D3Hot and D3Cold device power states
- Advanced Power Savings
- Empty downstream ports are set to idle
- Support programmable Non-Transparent mode
- Support Four DMA Channels
- Support Multicast
- Programmable driver current and de-emphasis level at each individual port
- Port Arbitration: Round Robin (RR), Weighted RR and Time-based Weighted RR
- Extended Virtual Channel capability
- Two Virtual Channels (VC) and Eight Traffic Class (TC) support
- Independent TC/VC mapping for each port
- Supports Isochronous Traffic
- Isochronous traffic class mapped to VC1 only
- Supports “Cut-through”(Default) as well as “Store and Forward” mode for switching packets
- Supports up to 512-byte maximum payload size
- Power Dissipation: 1.27 W typical in L0 normal mode
- Industrial Temperature Range: -40o to 85oC
- MTBF: 50,927,360 hours
- Package: 324-pin HSBGA 19mm x 19mm
Enhanced Features
- 150ns typical latency for packet running through switch without blocking
- Link Power Management
- Supports L0, L0s, L1, L2, L2/L3Ready and L3 link power states
- Active state power management for L0s and L1 states
- Supports PCI-PM and ASPM of L1.1 PM Sub-state
- Supports Device Specific PME Turn-Off Message for each downstream port
- Support Access Control Service (ACS)
- Support peer-to-peer traffic thru DMA
- Support Address Translation (AT) packet for SR-IOV application
- Support Alternative Routing ID Interpretation (ARI)
- Support Serial Hot Plug Controller
Application
- Networking Switch Router
- Wired/ Wireless Telecom/ data communication
- Control plane
- NAS/ Storage
- Server
- Embedded system
- HBA / Combo cards
- IPC/ Industrial control
- Printer/ MFP/ Peripheral
- Surveillance/ Security
- Fail-Over system