Diodes Incorporated — Analog and discrete power solutions
Back to LVDS

PI90LV01A

SOTiny Single LVDS Driver

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ PI90LV01A is differential line driver that uses low-voltage differential signaling (LVDS) to support data rates up to 660 Mbps. This device is designed for applications requiring high-speed, low-power consumption, low-noise generation, and a small package.

The TIA/EIA-644 standard compliant electrical interface provides a minimum differential output voltage magnitude of 247mV into a 100- ohm load and receipt of 100mV signals with up to 1V of ground potential difference between a transmitter and receiver.

A low-voltage TTL/CMOS input level is translated by the device into a low-voltage (350mV) differential output signal.

Feature(s)

  • Meets or Exceeds ANSI TIA/EIA-644-1955 Standard
  • Signaling Rates Up to 660 Mbps
  • Bus-Terminal ESD exceeds 2kV
  • Low-Voltage Differential Signaling with typical Output Voltages of 350mV:
    • 100Ω load
  • Typical Propagation Delay Times of 1.5ns
  • Typical Power Dissipation of 20mW @200 MHz
  • Low-Voltage TTL (LVTTL) Level is 5V Tolerant
  • Operates from a 3.3V supply
  • Extended Industrial Temperature Operating Range: –40°C to 105°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green available):
    • 5-pin space-saving SOT23 (T)

Application(s)

Applications include point-to-point (single termination) and multi-point (double termination) baseband data transmissions over controlled impedance media. The transmission media can be printed circuit board traces, backplanes, or cables.

The PI90LV01A and companion line receivers (The DIODES™ PI90LV02A) provide new alternatives to RS-232, PECL and ECL devices for high-speed, point-to-point interface applications.

Product Specifications

Product Parameters

Signal Converter (From) LVTTL
Signal Converter (To) LVDS
Drive Capability 4mA
Bits Needed 1
Max Frequency (Mbps) 660
Temp Industrial Temp (-40C to +105C)

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents