Diodes Incorporated — Analog and discrete power solutions

PI90LVB010 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PI90LVB010 is a differential line driver and receiver (transceiver) that is similar to the IEEE1596.3 SCI and ANSI/TIA/EIA- 644LVDS standards, the difference is that the driver output current is higher. This modification enables true half-duplex operation with more than one LVDS driver or with two line transmission resistors over a 50Ω differential transmission line. To minimize bus loading, the driver outputs and receiver inputs are internally connected. The logic interface provides maximum flexibility resulting from four separate lines that are provided: DIN, DE, RE, and ROUT.

This device also feature flow-through which allows easy PCB routing for short stubs between the bus pins and the connector. The driver has 10mA drive capability, allowing it to drive heavily loaded backplanes, with impedance as low as 27Ω.

The driver translates between TTL levels (single-ended) to Low Voltage Differential Signaling levels. This allows for high-speed operation, while consuming minimal power with reduced EMI. In addition the differential signaling provides common mode noise rejection of ±1V. 

Features

  • Bus LVDS Signaling (BLVDS) 
  • Designed for Double Termination Applications 
  • Balanced Output Impedance 
  • Light Bus Loading: 5pF typical 
  • Glitch-free power up/down (Driver Disabled) 
  • Operates from a 3.3V supply 
  • High Signaling Rate Capability: >100Mbps 
  • Driver: 
    • ±250mV Differential Swing into a 27Ω load
    • Propagation Delay of 1.5ns typ.
    • Low Voltage TTL (LVTTL) Inputs are 5V Tolerant 
  • Receiver:
    • Accepts ±50mV (min.) Differential Swing with up to 2.0V ground potential difference 
    • Propagation Delay of 3.3ns typical 
    • Low Voltage TTL (LVTTL) Outputs 
    • Open, Short, and Terminated Fail Safe 
  • Bus terminal ESD exceeds 10kV 
  • Industrial Temperature Operation (–40°C to +85°C) 
  • Packaging (Pb-free & Green available): 
    • 8-lead SOIC (W) 
    • 8-lead MSOP (U) 

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf