NRND = Not Recommended for New Design
Two Phase BLDC Fan and Motor Driver with Complementary Open Darlington Emitter Output
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Frequency Generator (FG) and Rotation Detect | FG |
---|---|
Lock Detect, Shut-Down and Auto Start | Yes |
Low Side Switch Drive Sink Current | - |
Low Side Switch Drive Source Current (mA) | 80 |
Minimum Speed Setting | - |
Operating Ambient Temperature (°C) | -40 to 85 |
Operating Voltage (V) | 4.5 to 18 |
Reference Voltage Output (V) | - |
Speed Control | VSPD or VDD |
SupplyCurrent (mA) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2594 | 2022-08-31 | 2023-02-28 | Device End of Life (EOL) |