We offer a comprehensive range of AC-DC converter products supporting a wide range of applications and markets.
PSR controllers and switchers for flyback power topology include PWM operation modes, Quasi-Resonant, high-voltage start-up, and low standby power. More
Secondary Side Regulation PWM Controllers and Switchers for Flyback include PWM Operation modes, QR - Quasi-Resonant, CCM, QR+CCM, and more More
High-efficiency voltage regulation for large current applications supporting DCM, CCM, QR, CCM, & ACF with fixed or variable output voltage (QC3.0, USB PD3.0/3.1). More
Quick Charging Protocol decoders cover quick charging applications for QC2.0. More
High-voltage Buck Regulators are ideal for low standby power, high light-load efficiency for IoT power, & auxiliary MCU power for control function applications. More
Synchronous MOSFET controllers include CCM, DCM, CrCM and QR modes of operation. More
Secondary side switchers and controllers include integrated synchronous rectifier controller and MOS in a single package. More
Active rectifiers are used for secondary-side synchronous rectification with the output voltage at less than 10V. More
Active OR-ing Controllers replace the standard rectifier to reduce the forward voltage drop and overall increase the power transfer efficiency. More