Diodes Incorporated

USB Type-C®

USB Type-C® Controllers, ReDrivers™, Crossbar Switches & Power Delivery Solutions

USB 3.2 with Power Delivery over USB Type-C (whitepaper)

We offer a number of products for the emerging USB Type-C® connector standard for ultra-mobile notebook / all-in-one PCs, tablet, and smartphones. They include high-performance crossbar switches, Mux Switches, c switch and ic switch, USB 3.1 Gen2/ Gen1 and Display Port 1.4/ 1.2 ReDrivers/ Repeaters, and USB power delivery or USB Type-C power delivery (USB PD or USB C PD) solutions; such as charger controller, charger detection, intelligent power switches, AC-DC and DC-DC converter solutions, transient voltage protection voltage protection and discrete MOSFETs.

USB Type-C® Product in Notebook Application

Roll over components to browse to details…

typecnotebookapp2

USB Type-C is a new standard 10Gbps reversible plug/ receptacle providing multi-function single-cable solution for USB, Power, USB C PD, Audio/ Video & Data, and C display. Its small profile suits multiple applications including smartphones, tablets, laptops, all-in-one PCs, storage peripherals, and ultra HD displays.

Features:

  • Lowest Loss Signal Mux/ Crossbar switches provide the crossover function at the Type-C connector.
  • USB 3.1 Gen2/DP 1.4 ReDrivers and active muxes help compensate for the channel losses for extended PCB and cable distances.
  • USB-C controllers integrated with USB3.1 Gen2 mux and VCONN switch provide easy conversion to Type-C.
  • USB charging controller provides the charging function for the host to the device during the sleep mode by connecting the power through a power USB switch.
  • USB Type-C Charger detection/ Protection ICs help identify the charger interface connected to the device and protect the USB port connected to the device, and power a USB controller.
  • Extensive power management portfolio include intelligent power switches, discrete power MOSFET, transient voltage suppressors, AC/DC and DC/DC converters.
  • Key reference designs for notebook, tablet, docking station, monitor, smartphone, and charger and adapters. We work closely with our partners to ensure smooth working solutions in these applications.

USB Type-C is a trademark of USB Implementers Forum.

USB Type-C Solutions

USB Type-C Controllers
Part Number Description Datasheet
PI5USB30216C USB Plug Orientation (CC pins) Detector (with Active Low Enable) Download
PI5USB30216D USB Plug Orientation (CC pins) Detector (with Active High Enable) Download
PI5USB30213A Type-C® Dual Role Port Controller with USB3.1 Gen1 5Gbps Mux Request
PI5USB31213A Type-C® Dual Role Port Controller with USB3.1 Gen2 10Gbps Mux Request
USB Type-C Crossbar Switches (Active and Passive)
Part Number Description Datasheet
PI3USB30532 USB 3.1 Gen 1 Type C 6:4 Crossbar switch Request
PI3DPX1205A DP-Alt DP1.4/USB3.1 10Gbps 6:4 Type-C Linear ReDriver Mux with Latency-free Aux listening and DCI Request
PI3DPX1207B DP-Alt DP1.4/USB3.1 10Gbps 4:4 Type-C Linear ReDriver with Non-Blocking, Latency-Free and built-in Aux Switch Request
PI3USB31532 USB 3.1 Gen 2/Display Port 1.4  6:4 Crossbar Switch for Type-C, 3.3V Request
MUX: USB2, USB3.1 Gen1, USB3.1 Gen2
Part Number Description Datasheet
PI3USB102J Dual SPDT for USB 2.0 HS Compliance and Flow-Through Pinout with 5V protection Request
PI3DBS3224 4-Channel 2x4 Crossbar Type C Connector AUX Bandwidth Switch Download
PI3DBS12212A 12Gbps, 1-Lane (2-Channel), Differential 2:1 Mux/DeMux. 3.3V Request
PI3DBS12412A 12Gbps, 2-Lane (4-Channel), Differential 2:1 Mux/DeMux. 3.3V Request
PI3USB3102 USB 3.0 and USB 2.0 Combo Switch Download
PI3PCIE3242A PCIe 3.0, 1-Lane (2-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch 3.3V Download
PI3PCIE3442A PCIe 3.0, 2-Lane (4-Channel), Differential 2-Lane Exchange (2x2 Matrix) Switch Download
MUX: DP1.2, DP1.4, HDMI2.0
Part Number Description Datasheet
PI3WVR13412 DP1.4/HDMI2.0 4 channel 2 to 1 mux.demux Request
PI3WVR13612 DP1.4/HDMI2.0 4 channel 2 to 1 mux.demux Request
PI3WVR12412 4-Lane DisplayPort 1.2 / HDMI 2.0 Switch Download
PI3VDP12412 4-Lane DisplayPort 1.2 Switch Download
PI3WVR31310A DP/HDMI 1:3 De-Multiplexer Switches Download
Power Switch, Over-Voltage Protection, MOSFET, USB Charger Detect
Part Number Description Datasheet
DPS1133 24V/3A 1-CH Power Switch with Fast Role Swap (Source) Download
DPS1135 24V/5A 1-CH Power Switch with Fast Role Swap (Source) Download
DPO2036 4-CH Over-Voltage Protection for CC/SBU pins Download
DPO2039 4-CH Over-Voltage Protection for CC/DIFF pins Download
DMT3006xxxx 30V N-Channel Enhancement Mode MOSFETs Download
PI3USB9281C USB Port Protection with Charger Detection Request
DC-DC Converter
Part Number Description Datasheet
AP6503 340kHz switching frequency external compensated synchronous DC/DC buck converter Download
TVS (Transient Voltage Suppressor Diodes)
Part Number Description Datasheet
DESD3V3S1BL Low Capacitance Bidirectional TVS Diodes (SBU) Download
D3V3F4U10LP 4-Channel Low Capacitance ESD Protection Array(SS/DP) Download
D5V0H1U2LP 1 Channel Unidirectional TVS for portable applications (CC) Download
D15V0H1U2LP16 15V Unidirectional TVS Diode(VBUS) Download
DT1140 4 Channel Low Capacitance TVS Diode Array Download
DT1240 4 Channel Low Capacitance TVS Diode Array Download
USB and DisplayPort ReDrivers/ Repeaters
Part Number Description Datasheet
PI1EQX512A 1.0V, 5.0Gbps, 1-port, USB 3.0 ReDriver Request
PI2EQX502T 1.2V, 5.0Gbps 1-port USB 3.0 ReDriver with Equalization & Emphasis Request
PI3EQX7741AI 3.3V, 5.0Gbps 1-port USB 3.0 ReDriver with Equalization & Emphasis Request
PI3USB103 Dual SPST USB 2.0 Switch with Back Drive Support and MHL Switching Support Download
PI3DPX1207B DP-Alt DP1.4/USB3.1 10Gbps Linear Redriver with Aux listening, USB/PCIe Inter-leaving signal switches Request

 

Video


Podcast:

Articles:

Read More:

Contact Us for more Information

USB Type-C Smartphone Solution

Diodes Incorporated provides smartphone applications with Configuration Channel Sense controller, and USB 3.1 Gen 1 integrated with CC sense and VCONN switch. More

USB Type-C Docking Station Solution

Diodes Incorporated provides very low loss crossbar switches to support USB3.1 Gen 1 (5Gbps) and 4 channels of DisplayPort 1.2 (5.4Gbps). More

USB Type-C AC-DC Chargers/ Adapters

Diodes Incorporated provides smartphone applications with Configuration Channel Sense controller, and USB 3.1 Gen 1 integrated with CC sense and VCONN switch. More