Diodes Incorporated

USB Type-C Docking Station Solution

USB 3.2 with Power Delivery over USB Type-C (whitepaper)

Roll over components to browse to details…

usbtypecupdatefordockingstation2

For docking with USB Type-C interfaces, Diodes Incorporated provides very low loss crossbar switches to support USB3.1 Gen 1 (5Gbps) and 4 channels of DisplayPort 1.2 (5.4Gbps). In addition, Diodes Incorporated provides DisplayPort switches, USB3.1 Gen 1 and DisplayPort DP1.2 ReDrivers™ and transient voltage suppressors. Power switches to enable charging through Vbus will be coming soon.

● TVS: DT1140, DT1240

● Type-C Crossbar switch: PI3USB30532

● DP switch: PI3WVR31310A (auto HPD detect)

● DP ReDriver: PI3EQXDP1201/ PI3DPX1203

● USB 3.0 ReDriver: PI3EQX7741AI (3.3V)

Contact Us for more Information