Reverse Voltage Protected Ideal Diode Controller
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP74700Q is an automotive-compliant ideal diode MOSFET controller, which when used with an appropriate external N-channel power MOSFET provides a low-loss 20mV forward voltage drop rectifier in unidirectional power paths as well as reverse voltage.
The AP74700Q supports wide input operation range from 3.2V to 65V, allowing control of many popular DC rail voltage such as 12V, 24V, or higher automotive battery systems. The 3.2V input voltage support fits for severe cold crank requirements in automotive systems. The AP74700Q can withstand and protect the loads from reverse voltages down to -65V.
The AP74700Q, with its built-in charge pump, controls the GATE of MOSFET to regulate the MOSFET’s forward voltage drop to around 20mV. Its internal gate driver quickly turns off the MOSFET during a reverse current event and ensures there is no DC reverse current flow. Fast reverse current blocking response of < 0.75µs makes it suitable for systems with output voltage holdup requirements during ISO 7637 pulse testing, as well as power fail and input micro-short conditions.
The high 65V voltage rating of AP74700Q simplifies the system design for automotive ISO 7637 protection. With the enable pin low, the controller is off and draws about typical 0.7µA of current.
The AP74700Q is available in the SOT26 package.
Type | Ideal Diode Controller |
---|---|
AEC Qualified | Yes |
Compliance (Only Automotive Supports PPAP) | Automotive |
Quiescent Current Typ (μA) | 80 |
Maximum Continuous Output Current (A) | External NMOS |
(MAX) Maximum Current Limit Fixed (A) | External NMOS |
Channels | 1 |
Enable Logic | Active High |
Minimum Operating Voltage (V) | 4 |
Maximum Operating Voltage (V) | 60 |
RDS(ON) (VIN = 5V) Typ (mΩ) | External |
Reverse Current Block | Yes |
Minimum Power Supply Voltage (V) | 4 |
Maximum Power Supply Voltage (V) | 60 |
Output Discharge | N/A |
(TYP) Output Rise Time mS | N/A |
OCP Output Latch Off | N/A |
OCP Flag | No |
Power Good | No |
Overtemperature Protection | Yes |
UL Certificate | No |