Diodes Incorporated — Analog and discrete power solutions

Signal Integrity - ReDrivers™/Repeaters/Signal Conditioner ICs

The ReDriver ICs, also known as repeater IC, regenerate signals to boost the signal quality of high-speed interfaces. Faster signal frequencies leave designers with less signal margin with which to design reliable, high-performance systems. Using ReDrivers which have equalization, pre-emphasis, and other technologies that can adjust and correct for known channel losses at the transmitter and restore signal integrity at the receiver. This results in an eye pattern at the receiver with the margins required to deliver reliable communications with low bit error rates (BER).

 redrivers application2

ReDrivers (repeater ICs) are the key technology for addressing the rising design complexity that the higher data rates of today’s high-speed interconnects introduce across every industry and protocol.  

To enable better signal integrity throughout the signal chain, Diodes Incorporated provides ReDrivers based on its industry-leading signal conditioning technology.  ReDrivers offer better performance than protocol-based signal repeaters which act as an endpoint that must terminate and then retransmit the signal, thus introducing delay and added system cost.  In addition, ReDrivers minimize jitter by conditioning and passing signals through the physical layer.  

USB 3.2 with Power Delivery over USB Type-C (whitepaper)

Filter Results
Part Number
1 – 50 of 105 results
Part Number New Parts Data Sheet Compliance (Only Automotive Supports PPAP) Channels Data Rate (Gbps) Lanes/Ports Output Swing Max (mV) Programming Interface(s) Packages Description Protocol
PI2DPX1264NewStandard413.54900I2C
X2QFN (XUA32) MSL1
Sn
13.5Gbps DP 2.1 and eDP 1.5 Linear ReDriver™ with AUX Listener
DisplayPort
PI2DPX2023ANewStandard42041000Pinstrap
W-LGA4528-32 (FLA32) MSL3
1.8V 20Gbps DP 2.1 Linear ReDriver with AUX Listener & Pin Strap Control
DisplayPort
PI2DPX2063ANewStandard42041000I2C
W-LGA4528-32 (FLA32) MSL3
1.8V 20Gbps DP 2.1 Linear ReDriver with AUX Listener & I2C Control
DisplayPort
PI2EQX16932NewStandard2,2162,2N/AI2C mode
X2QFN (XUA32) MSL1
Sn
16Gbps 1-Lane/2-Channel ReDriver with Modern Standby Mode
PCI Express® 4.0
PI2EQX16934NewStandard4,4164,4N/AI2C mode
X2QFN (XUA32) MSL1
Sn
16Gbps 2-Lanes/4-Channel ReDriver with Modern Standby Mode
PCI Express® 4.0
PI3DPX1225QNewAutomotive6,4106,41200I2C/Pin mode
W-QFN6040-40 (ZLB40) MSL1 Sn
10Gbps USB Type-C DP2.1/USB3 6:4 Crossbar Linear ReDriver with Built-In Aux/SBU Switch
DisplayPort
USB 3.2 Gen 2
PI3DPX1235QNewAutomotive6,413.56,4--
W-QFN6040-40 (ZLB40) MSL1 Sn
13.5Gbps USB Type-C DP2.1/USB3 6:4 Crossbar Linear ReDriver with Built-In Aux/SBU Switch
DisplayPort
USB 3.2 Gen 1
USB 3.2 Gen 2
PI3DPX8121ANewStandard8,413.58,41200Pin Strap
TQFN (ZL60) MSL1 Sn
13.5Gbps, 4-Channels, eDP1.5/DP2.1 2:1 Active Mux with Linear ReDriver™
DisplayPort
PI3EQX1002E2New-Standard2101/11000Pin Strap
TQFN (ZR24)
1-Port USB 3.2 Gen 2 ReDriver
USB 3.2
PI3EQX1004E2New-Standard4102/21000Pin Strap
UQFN (ZTF34) MSL1
2-Port USB 3.2 Gen 2 10Gbps ReDriver
USB 3.2
PI3EQX1064NewStandard4,4104,4N/APin mode
V-QFN1924-12/SWP (ZTFA32)
2-Port USB 3.2 Gen 2 10Gbps ReDriver
SATA3
USB 3.2 Gen 1
PI3EQX2034NewStandard4,4104,4N/APin mode
TQFN (ZL52) MSL1 Sn
USB 3.2 Gen 2x2 ReDriver, 3.3V, Type C Port, CC Controller
PI3EQX2064NewStandard4,4104,4N/APin mode
V-QFN1924-12/SWP (ZTFA32)
USB 3.2 Gen 2x2 ReDriver
USB 3.2 Gen 2
PI3EQX32908ENewStandard8,8328,8850I2C Master/ Slave/Pin mode
W-QFN3590-62 (ZR62) MSL3
32Gbps, 8-Channel PCIe 5.0 Linear ReDriver with I2C Master Mode for External EEPROM
PCI Express® 5.0
PI3EUSB1100NewStandard2,2480Mbps2,2N/APin/I2C
CSP (GH12)
eUSB to USB 2.0 / USB 2.0 to eUSB 1.8V Digital I2C I/O Repeater
PI3EUSB1101NewStandard2,2480Mbps2,2N/APin/I2C
CSP (GH12)
eUSB to USB 2.0 / USB 2.0 to eUSB 1.2V Digital I2C I/O Repeater
PI3HDX1212NewStandard4,81221200I2C/Pin mode
TQFN (ZLD40)
12Gbps HDMI 2.1 1:2 Signal Duplicator
HDMI / DVI / MHL
PI3HDX12221BNewStandard8,4122,11200I2CPin strap
TQFN (ZLD40)
12Gbps HDMI2.1 2-to-1 Active Mux with Linear ReDriver & I2C Control
HDMI / DVI / MHL
PI5USB212NewStandard1---I2C/Pin mode
X2QFN (XUA12) MSL1 Sn
USB 2.0 Signal Conditioner
USB 2.0
PI5USB216NewStandard2,2480Mbps2,2N/APin/I2C
X2QFN (XUA12) MSL1 Sn
USB 2.0 Signal Conditioner, BC 1.2 CDP
USB 2.0
PI5USB216QNewAutomotive2,2480Mbps2,2N/APin/I2C
X2QFN (XUA12) MSL1 Sn
USB 2.0 Signal Conditioner, AECQ Grade 2, BC 1.2 CDP
USB 2.0
PI1EQX512A-Standard2511200Pinstrap
X2-QFN2020-18 (XUA18) MSL1 Sn
1.0V, 5.0Gbps, 1-port, USB 3.2 Gen 1 ReDriver
USB 3.2 Gen 1
PI2DPT1021-Standard41041200I2C
X1QFN (XEA32)
1.8V 10Gbps DP-Alt Type-C Bidirectional ReTimer
DisplayPort
USB 3.2 Gen 2
PI2DPT821-Standard48.141200I2C
X1QFN (XEA32)
1.8V 8.1Gbps DP-Alt Type-C Bidirectional ReTimer
DisplayPort
USB 3.2 Gen 1
PI2DPX1066-Standard4104900I2C
X2QFN (XUA32) MSL1
Sn
1.8V 10Gbps USB Type-C® DP-Alt Linear Redriver
DisplayPort
USB 3.2 Gen 2
PI2DPX1217-Standard4104900I2C
X2QFN (XUA32) MSL1
Sn
1.8V 10Gbps USB Type-C® DP-Alt Linear Redriver
DisplayPort
USB 3.2 Gen 2
PI2DPX1263-Standard4104900I2C
X2QFN (XUA32) MSL1
Sn
1.8V 10Gbps DP2.1 (UHBR10) Linear redriver
DisplayPort
PI2DPX2020-Standard42041000I2C
W-LGA4528-32 (FLA32) MSL3
1.8V 20Gbps USB4/TBT4/DP2.1(UHBR20) DP-Alt Linear Redriver
DisplayPort
Thunderbolt
USB
USB 3.2
PI2DPX2023-Standard42041000Pinstrap
W-LGA4528-32 (FLA32) MSL3
1.8V 20Gbps DP2.1 Linear ReDriver with AUX Listener & Pin Strap Control
DisplayPort
PI2EQX16924-Standard4 in/4 out164 in/4 out-I2C slave mode
X2QFN (XUA32) MSL1
Sn
16Gbps 2-Lanes/4-Channel ReDriver with Linear Equalization
PI2EQX22024-Standard41041200I2C control
X1QFN (XEA32)
USB Type-C 10Gbps Bi-Directional Retimer with Adaptive Equalizer, Low-latency with 1.8V Single Power Supply
PI2EQX502T-Standard2511100Pinstrap
TQFN (ZH16) MSL1 Sn
1.2V, 5.0Gbps 1-port USB 3.2 Gen 1 ReDriver with Equalization & Emphasis
USB
USB 3.2 Gen 1
PI2EQX510T-Standard150.51100Pinstrap1.2V 5.0Gbps Single-Channel USB 3.2 Gen 1 ReDriver with Equalization & Emphasis
USB
USB 3.2 Gen 1
PI2EQX511E-Standard150.51200Pinstrap
X2QFN (XUA12) MSL1 Sn
1.8V 5.0Gbps Single-Channel USB 3.2 Gen 1 ReDriver with Equalization & Emphasis
USB 3.2 Gen 1
PI2EQX5964-Standard82.5541100I2CPinstrap
TQFN (ZF56) MSL1 PPF
2.5/5.0Gbps 4-lane PCIe 2.0 ReDriver with Equalization & Emphasis
PI2EQX5984-Standard82.5541100I2CPinstrap
TQFN (ZL72) MSL 1
MSL 3 PPF
2.5/5.0Gbps 4-lane PCIe 2.0 ReDriver with Equalization & Emphasis
PCI Express® 2.0
PI2EQX638-Standard4 in/ 2 out, 2 in/4 out52 in/ 1 out, 1 in/2 outN/APinstrap
X2QFN (XUB18) MSL1 Sn
5Gbps, USB3.1 GEN-1, 2-port, Mux/DeMux ReDriver
PI2EQX6811-Standard26.511200I2CPinstrap1.5V, 1-port SATA3i /SAS2/XAUI ReDriver, with I2C Configuration, Standby Auto Slumber Mode, and HDD Detect Power Saving Mode
SAS/ SATA/ DDR Switches
SAS2
SATA2
SATA3
XAUI
PI2EQX6812-Standard46.521200I2CPinstrap
TQFN (ZH42) MSL1 PPF
6.5Gbps 2-lane/4-channel SAS2/SATA/XAUI ReDriver with Pin Strap and I2C control
SAS2
SATA2
SATA3
XAUI
PI2EQX6874-Standard86.541000I2C
TQFN (ZF56) MSL1 PPF
1.2V, 6.5Gbps 4-lane/8-channel SAS2/SATA/XAUI ReDriver with Individual Channel I2C Control
SAS
SAS/ SATA/ DDR Switches
SAS2
SATA2
SATA3
XAUI
PI2EQX862-Standard2611200Pinstrap
X2-QFN2020-18 (XUA18) MSL1 Sn
PCIe 1.0/2.0/SATA 3.0, 1-Lane, Combo ReDriver
PCI Express® 1.0
PCI Express® 2.0
PI2MEQX2503-Standard3,32.51275I2C/Pin mode
X1QFN (XEA24) MSL1 Sn
2.5Gbps 1.8V, 2 Lanes Data, 1 Lane Clock, MIPI ReDriver, CSI-2/DSI D-PHY
PI2MEQX2505-Standard5,52.51275I2C/Pin mode
TQFN (ZH28) MSL1 PPF
2.5Gbps 1.8V, 4 Lanes Data, 1 Lane Clock, MIPI ReDriver, CSI-2/DSI D-PHY
PI3DPX1203B-Standard48.141280I2CPinstrap
TQFN (ZH42) MSL1 PPF
TQFN (ZL32) MSL1 PPF
3.3V 8.1Gbps DP1.4(HBR3) Linear Redriver
DisplayPort
PI3DPX1203C-Standard48.141280I2CPinstrap
TQFN (ZH42) MSL1 PPF
TQFN (ZL32) MSL1 PPF
3.3V 8.1Gbps DP1.4(HBR3) Linear Redriver
DisplayPort
PI3DPX1205A1-Standard6,4106,41200I2CPinstrap
W-QFN6040-40 (ZLB40) MSL1 Sn
3.3V 10Gbps USB Type-C® DP-Alt 6:4 Linear ReDriver with built-in Aux/SBU Switch
DisplayPort
USB 3.2 Gen 2
PI3DPX1207B1-Standard41041200I2CPinstrap
TQFN (ZH42) MSL1 PPF
3.3V 10Gbps USB Type-C® DP-Alt Linear Redriver with AUX/SBU mux switch and AUX Listener
DisplayPort
USB 3.2 Gen 2
PI3DPX1207C-Standard41041200I2CPinstrap
TQFN (ZH42) MSL1 PPF
3.3V 10Gbps USB Type-C® DP-Alt Linear Redriver with AUX/SBU mux switch
DisplayPort
USB 3.2 Gen 2
PI3DPX1207Q-Automotive41041200I2CPinstrap
TQFN (ZH42) MSL1 PPF
3.3V 10Gbps USB Type-C® DP-Alt Linear Redriver with AUX/SBU mux switch. Automotive AEC-Q100 Grade 3 device
DisplayPort
USB 3.2 Gen 2
PI3DPX1225-Standard6,413.56,41200I2C/Pin mode
W-QFN6040-40 (ZLB40) MSL1 Sn
13.5Gbps USB Type-C DP2.1/USB3 6:4 Crossbar Linear ReDriver with Built-In Aux/SBU Switch
DisplayPort
USB 3.2 Gen 2
1 – 50 of 105 results

Part Comparison

Part Number

Signal Integrity - ReDrivers/Repeaters/Signal Conditioners Details

 

Diodes ReDrivers address the five major issues negatively impacting the signal integrity of high-speed interfaces:

Signal Attenuation: High-speed signals, including differential signals, introduce noise and jitter that causes signal voltage swings to overshoot or undershoot the optimal eye opening.  This results in a degraded signal during high-speed signal switching.  

Signal Strength: Interfaces are increasingly being integrated into CPU chipsets.  While providing excellent performance in the lab, many of these chipsets are often not strong enough to provide reasonable design margin to meet compliance specs when designed into real-world systems with multi-layer boards, long traces, and extended cable lengths.

 

Signal Distance: Layout constraints, controller-to-connector separation, multiple PCB layers, vias, daughterboard connectors, and extensive cable lengths all contribute to signal distance and greater signal degradation.  For example, signal losses over FR4 PCB traces are typically 0.3dB per inch at 2.5 Gbps and 0.9 dB at 8 Gbps.

 

Noise: Both random and deterministic noise degrade signal integrity from a variety of sources, including crosstalk from other signals.  Another common source of random jitter is a noisy clock source that does not have good isolation or has impedance mismatches.

Lack of end-to-end control: When an interface connects to an external subsystem or device, designers do have not control over the signal distance, board vias, connectors, and cables over which the signal must still pass to reach its destination.  This can increase noise, jitter, attenuation, and insertion losses, and cause otherwise well-designed devices to fail to interface to equipment from other manufacturers.

The challenge for OEMs is that, as signal speeds increase, these factors become more pronounced, causing reliability, throughput, and quality to suffer.  To help developers maintain signal integrity, Diodes offers unparalleled signal conditioning technology with a comprehensive portfolio of devices for PCI Express, USB, Thunderbolt, SAS/SATA, Bluetooth, Wi-Fi, HDMI, and other popular standards.  Benefits include:

Superior Signal Quality: Diodes  ReDrivers have the lowest jitter and attenuation for the highest performance in the industry.  Comparative studies are available under NDA.

Lowest Crosstalk: By minimizing crosstalk, Diodes keeps channel-to-channel and part-to-part skew low.

Highly configurable: To provide developers greater flexibility, Diodes' ReDrivers can be configured on a per channel basis via an MCU over I2C rather than having to be pinstrapped or hardwired like other technologies.

Power Efficiency: These devices are architected for both low power operation and efficient power consumption.  For example, Diodes' SAS/SATA redrivers consume less than 100 mW per channel and have the best power efficiency on the market.

Multi-port: Diodes' redrivers support a variety of multi-channels configurations, providing flexibility while enabling greater integration and cost savings.  

Multi-protocol: Diodes' is the only manufacturer in the industry to offer a comprehensive portfolio of redrivers that work in both SATA and SAS environments.

Flexible packaging: Diodes' redrivers come in a variety of packaging options to meet the specific cost, performance, and power needs of your application.  With devices on the order of 4 mm x 4 mm, these redrivers can be placed close the interface connector to minimize signal losses.

Improving signal integrity increases the overall signal margin of systems.  OEMs can use this increased signal margin to:

  • Improve signal reliability and robustness
  • Increase the maximum trace distance and/or cable lengths over which signals can reliably be run
  • Reduce the number of board layers required to isolate signals effectively and substantially lower system cost
  • Ensure connectivity regardless of the quality of the external device to which a system is connected
  • Increase flexibility to simplify design, speed time-to-market, and reduce system cost by being able to use lower precision components elsewhere in the signal chain.

Diodes' is the market leader in redriver technology across applications, including networking, embedded computing, and communications, among others.  For example, in the server market, Diodes' was the first redriver manufacturer to achieve SATA3 compliance, and its technology has been adopted in more than 80% of server storage designs.  Diodes' redrivers are also part of many controller vendor reference designs, including Intel.  

As part of its commitment as the signal integrity leader, Diodes' offers unparalleled design support to its customers, including availability of evaluation boards, professional schematic and layout review, and system simulation to optimize the key opening using S-Parameter models, AMI-IBIS, or HSPICE.

High speed SAS 2.0, SATA 3.0, PCIe 2.0,PCIe 3.0, USB 3.0, DP 1.1 and DP 1.2

  • Increased signaling distance
  • Increased design flexibility
  • Standards compliance
  • Improved performance
  • Increased reliability
  • Reduced PCB & cable cost
  • Unique, differentiatted products to maximize the protocol's potential