Diodes Incorporated — Analog and discrete power solutions

Tag: Analog Products

USB Type C PD3.0 Sink Controllers Enable Fast and Cost Effective Charging

USB Type-C PD3.0 Sink 控制器可實現快速又具成本效益的充電

By Ernest Lin, Division Manager, AC-DC Power & Lighting (APL) Division

Most of us seem to end up with a drawer filled with old chargers, either for mobile phones, notebook PCs, or battery-powered home appliances and power tools.

Read More
Meeting automotive requirements for PoL Converters

符合車用需求的負載點 (PoL) 轉換器

By Macgyver Lee, DC-DC Marketing Manager

Today’s cars are computers on wheels: full of complex electronics which all must be powered. Nowadays, modern cars include at least 150 electronic control units (ECUs).

Read More
Class D Audio Amplifiers with Integrated Boost Converters Enable High Quality and Power Efficient Sound Systems

整合升壓轉換器的 D 類音訊放大器,有助於打造出高品質、高功率的音響系統

By Leo Zhang, Audio Marketing Manager

擁有音訊應用,代表隨處都能享受音樂與智慧技術:通勤者可在旅途中使用耳機聆聽音樂,而在家中的任何房間則可透過智慧喇叭,輕鬆與具備 AI 功能的個人助理溝通。

Read More
How Current Limiting Power Switches Improve Reliability for Automotive Electronics

限流電源切換器如何提高車用電子產品的可靠性

By Wonsoo Moon, System Engineering Manager

現今汽車配備的電子元件越來越多,提高汽車整體成本,而保護元件避免電性損壞同時維持可靠性的挑戰則日益艱鉅。

汽車內電子控制單元 (ECU) 等所有裝置的電力來源都是車內電池,因此容易受到電流尖峰或突波的影響,包括導通和關斷時的突波。此等敏感性催生電性損壞保護的需求。

Read More
pcie 3.0 packet switches are evolving to address power and performance concious applications

PCIe 3.0 封包交換器持續演進,以應對注重功耗和性能的應用

作者:Jen Lee,營銷總監

PCI Express ®(或 PCIe ®)架構已成為服務器和存儲應用中首選的互連標準。雲基礎設施、邊緣設備、電信網絡、5G 基礎設施、嵌入式系統和移動應用程序中越來越多的面向性能的計算需求也依賴於 PCIe。

Read More
The Complexities of USB Type C and How to Handle Them

USB Type-C 的複雜性與操作方式

作者:初級應用工程師 Muhammad Zafar Kausar

90年代中期問世的通用序列匯流排 (USB),現在已成為一種便利又普遍的互連技術,它簡化了將個人電腦和周邊裝置 (像是印表機、掃描器和鍵盤) 連接線材的數量和多樣性。

Read More
Why PCIe2.0 packet switches video cover photo

為什麼 PCIe 2.0 封包交換器是傳統設計的安全選項,也是新產品可持續使用的選擇

作者:行銷總監 Jen Lee

隨著新版本標準獲得正式批准,數以千計的 OEM 業者賴以為生的方式,是為可能已成為舊型產品的裝置持續提供支援。

Read More
switching converters

最新的切換轉換器如何在汽車產品應用中做到更高功率、更低損耗和更少噪音

作者:電源產品商業開發經理 Ben Tang

電動功能是現今汽車的一大賣點,重要性可說比外觀或性能還高。駕駛輔助系統、動態輔助及資訊娛樂系統,包含透過最新的 Bluetooth® 及 USB-C® 介面提供連接功能或為行動裝置充電,是消費者購買決策過程的重要因素。

Read More
Flexible MIPI Switching in Multi Camera Smartphones and More

Flexible MIPI Switching in Multi-Camera Smartphones and More

By Kevin Wu, Product Marketing Manager

The latest generations of smartphones are utilizing twin- and triple-camera designs to meet the high expectations of today’s users, ranging from capturing flattering selfies to semi-pro shooting in support of digital businesses.

Read More
reliable timing is essential for telematics

Reliable Timing is Essential for Telematics

By Kai Ying, Sr. Product Marketing Manager

With more insurers now referring to data provided by telematics boxes (T-Boxes), fitted either by the manufacturer or supplied by the insurance company—the use of T-Boxes is on the rise. Alongside providing independent and verifiable data, T-Boxes are also responsible for the overall connected nature of modern vehicles.

Read More

1 2 3