300MA High PSRR Low Noise LDO with ENABLE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Iq (typ) (µA) | 35 |
---|---|
Iq (max) (?A) | 50 |
AEC Qualified | No |
Compliance (Only Automotive Supports PPAP) | No |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 5.25 |
Vin (Min) (V) | 1.7 |
Vout (min) | 1.1 |
Vout (max) | 3.3 |
Fixed Vout (V) | 1.1, 1.2, 1.5, 1.8, 1.85, 2.2, 2.5, 2.8, 2.85, 3.0, 3.1, 3.2, 3.3 |
Accuracy 25C | 1 |
Noise uV RMS 10-100 kHz | 60 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.4 |
PSRR (dB) 1kHz | 75 |
Operating Temperature (Ambient) (°C) | -40 to 85 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | Yes, No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2648 | 2023-10-19 | 2024-01-20 | Additional Wafer Source SPFAB |