Automotive Compliant 300MA High PSRR Low Noise LDO with ENABLE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP7343Q is a low dropout regulator with high output voltage accuracy, low RDS(ON), high PSRR, low output noise and low quiescent current. This regulator is based on a CMOS process.
The AP7343Q includes a voltage reference, error amplifier, current limit circuit, and an enable input to turn it on and off. With the integrated resistor network fixed output voltage versions can be delivered.
With its low power consumption and, line and load transient responses the AP7343Q is well suited for noise sensitive automotive applications.
The AP7343Q is packaged in SOT25 packages, which allows for the smallest footprint and dense PCB layout.
• Infotainment Power Supplies
• Automotive RF Supply
• Cameras
• Automotive POL in ADAS
• Automotive Wireless Communication
• Infotainment Power Supplies
• Automotive RF Supply
• Cameras
• Automotive POL in ADAS
• Automotive Wireless Communication
Iq (max) (µA) | 60 |
---|---|
Iq (typ) (µA) | 35 |
AEC Qualified | Yes |
Compliance (Only Automotive supports PPAP) | Automotive |
Type | LDO |
Output options | Fixed |
Iout (A) | 0.3 |
Vin (Max) (V) | 5.25 |
Vin (Min) (V) | 1.7 |
Vout (min) | 0.9 |
Vout (max) | 5 |
Fixed Vout (V) | 0.9, 1.0, 1.1, 1.2, 1.5, 1.8, 2.5, 2.7, 2.8, 2.9, 3.0, 3.3 |
Accuracy 25C | 1 |
Noise uV RMS 10-100 kHz | 60 |
VDROPOUT (Max) (V) at Max Current and Max Ouput Voltage | 0.31 |
PSRR (dB) 1kHz | 75 |
Operating Temperature (Ambient) (°C) | -40 to 125 |
Enable Active | Yes (High) |
Channels | 1 |
Output Discharge | Yes, No |
Power Good | No |
Reverse Protection | No |
VCTL Function | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2574 | 2022-04-05 | 2022-07-05 | Qualified Additional Bill of Material (BOM) - Lead Frame Raw Material (C19400 FH) |