AUTOMOTIVE-GRADE DUAL-CHANNEL USB TYPE-C PROTOCOL DECODER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AP43776Q is a highly integrated, dual-channel, USB Type-C®, PD3.1 / PPS, BC 1.2 and QC protocol decoder. It is certified to USB Type-C power delivery specification Rev 3.1 with PPS and Quick Charge™ QC5 protocol.
The device supports the full range of PPS APDO (augmented power data object) from 3.3V to 21V with 20mV/step voltage resolution and up to 6A current with 50mA/step resolution for power management. To enable an output current beyond 3A, the AP43776Q supports eMarker cable detection with built-in VCONN switch, and with 30mA driving capability and overcurrent protection (OCP). Cable-loss compensations are also embedded.
During power charging, the AP43776Q can support DisplayPort Alternate Mode by decoding out the CC signal and deliver the routing signal to the mux switch through the I2C interface, Meanwhile, the AP43776Q also supports BC1.2 CDP handshaking.
The AP43776Q provides an embedded MCU and built-in ADC converters for voltage and temperature measurement, where overtemperature protection (OTP) and other specific functions can be implemented through I2C pins and rich GPIO pins. Working in conjunction with two I2C-equipped Buck-Boost controllers, or converters which have PD3.1 PPS output circuitry, the AP43776Q serves as the I2C master and supports two independent PD3.1 PPS charging applications without using additional output enable MOS chips for each PD3.1 output port.
With built-in firmware, the AP43776Q supports various smart power-management functions such as a power-sharing scheme between two attached USB Type-C PD devices, low-battery power de-rating, thermal power de-rating, LED light indication, etc. Two AP43776Q devices can also be interconnected through a UART (GPIO) pin to implement a smart power-sharing scheme for all four connected USB Type-C ports attached to a fixed power source.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
Protocols Supported | USB PD3.0/3.1/PPS/QC3.0/4/4+/5 (MCU + OTP + Hardwired) |
Power Role | DFP (Downstream-Facing Port) Source |
I2C Support | Yes |
SR Controller Embedded | No |
VBUS MOS Embedded | No |
VCC Maximum Rating | 5.5 |
VCC UVLO (V) | 3 |